|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
GP-M Series Heavy Duty Digital Pressure Sensors Specifications |
Best in Class Performance with the Specifications to Back it Up. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
| Specifications |
|
|
 |
1. This is the value when considering linearity + hysteresis + repeatability in a stable environment of 23°C (73°F).
2. The repeatability, based on consistent conditions, is the variation in the value that will be displayed.
3. When the temperature of the piping exceeds 80°C (176°F), do not connect the cable.
4. Consumption current including output is 0.6 A and under.
5. The maximum load resistance R will be the values below in response to the electric voltage E. When 10-23V: R = (38 x (E-10) + 128) Ω When 23-30V: R = 622 Ω
6. For measures to prevent condensation, refer to Page 14 "Other precautions" 7.
7. Only for the GP-M001/M010/M025 |
 |
Wiring, Output Diagram |
 |
| When Selecting an NPN Output |
 |
When Selecting an PNP Output |
 |
|
|
 |
 |
| * When selecting "Out"(control output) of the function of output 2 only. |
* When selecting "Out"(control output) of the function of output 2 only. |
|
|
 |
|
 |
| Analog Output Diagram |
 |
M12 Connector Cable (Optional) Pin Position |
 |
|
|
 |
 |
| * When selecting "AnLG"(Analog output) of the function of Output 2 only. |
|
|
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Pressure Sensor
|
|
| Heavy Duty Digital Pressure Sensors |
GP-M Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital Pressure Sensors |
AP-30 Series
|
|
 |
 |
 |
 |
 |
 |
| Separate Amplifier Pressure Sensors |
AP-40 Series
|
|
 |
 |
 |
 |
 |
 |
| Built-in Amplifier type |
AP-C30K Series
|
|
 |
 |
 |
 |
 |
 |
| Separate Amplifier type/Separate Thin Amplifier type |
AP-C40W/V40AW Series
|
|
 |
 |
 |
 |
 |
 |
| Durable Multi-Fluid Digital Pressure Sensor |
AP-V80W Series
|
|
 |
 |
 |
 |
 |
 |
| Digital display Pressure Sensors |
AP Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
 |
|