AC adaptor OP-88149

OP-88149 - AC adaptor

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-88149

Power source

Rated input

100 to 240 VAC 50/60 Hz

Rated output

16 VDC, Max. 3.75 A

Environmental resistance

Ambient temperature

0 to +40 °C 32 to 104 °F

Storage temperature

-20 to +80 °C -4 to 176 °F

Weight

Approx. 250 g

Data Sheet (PDF) Other Models