ML-G9300 series

High Speed, High power CO2 Laser Marker

Electronic Component Industry

Unbeatable Laser Marking Performance for all Applications.

Advantages of the ML-G Series

Batch marking components

Batch Marking on Several Products

You can easily set up the batch marking conditions for several products on a pallet. Since the ML-G Series can perform marking position adjustment for individual products, marking position error can be eliminated.

Ultra-small Character Model Marking Unit

The Ultra-small Character Model enables marking of extremely small characters (minimum characterheight: 0.008" (0.2 mm)) that cannot be expressed with conventional markers.

High-speed Marking Results in a Shortened Tact Time.

With the world's fastest scanner motor, the ML-G Series enables high-speed marking of 600 characters/second.

Well-defined Characters can be Retained for Long Periods of Time.

The ML-G Series can suppress minute fluctuations in laser power intensity, ensuring output stability within± 5%. As a result, it enables stable marking without blurred characters and without damage to delicate electronic components.

A Vertical Marking Unit is also Available.

The vertical model minimizes the installation space, enabling a highly efficient equipment layout.

Batch marking

Improve Productivity

The ML-G Series enables batch marking on several electronic components on a pallet. The ML-G Series can perform marking position adjustment for individual products, ensuring accurate marking on even minute products. With the world's fastest scanner motor, the ML-G Series improves production efficiency significantly.

Laser Marking Samples

IC

IC

Electronic Part

Electronic part

Lead Frame

Lead frame

Electronic Part

Electronic part

For visitors who viewed this page

    For Your Support

    1-888-KEYENCE
    (1-888-539-3623)

    • Marking-Central.com
    • Laser Marking Library

    Latest / Most Downloaded

      • SensorCentral.com
      • Get FREE! General Catalog
      • Trade Shows and Exhibitions
      • eNews Subscribe
      PLEASE
      CONTACT US

      Laser Markers / Laser Engravers