High Speed, High power CO2 Laser MarkerML-G9300 series

ML-G9320F

CO2 Laser Marker/Head (Thin Lines/FDA-compliant)

SPECIFICATIONS

Select Language

Model

ML-G9320F

Type

Small-character model

Controller

ML-G9300F

Console

MC-P1*1

Laser marker setting software

MB-H2E*2

Supported models

Marking laser

CO2 laser

Class 4 Laser Product (IEC 60825-1), Class IV Laser Product (FDA (CDRH) Part 1040.10) (Wavelength: 10.6 μm 0.42 Mil)

Average output

30 W

Guide laser

Laser diode

Class 2 Laser Product (IEC 60825-1), Class II Laser Product (FDA (CDRH) Part 1040.10) (Wavelength: 655 nm)

Standard

Complies with FDA *3

Guide laser

Output

1.0mW

Guide light

LED pointer (green)

Marking area

55 mm

Working distance

113±1mm4.449" ± 0.039"

Marking resolution

1μm

Scan speed

6,000 mm/s

Line speed

120 m/min.

Character type

KEYENCE original font

Numerical value, alphabet, katakana, hiragana, kanji (the first and second standards of JIS)

User font

Up to two types of font can be registered.*1

TrueType font

TrueType font installed in the PC

Logo image

Custom font, logo (CAD) dataBMP, JPEG, PNG, TIF, PCD

Update character

Automatic calendar, automatic time limit calculation, shift code setting, automatic counter, rank marking

Barcode

CODE39/ITF/2 of 5/NW7 (CODABAR)/JAN/CODE128

2D code

QR code, micro QR code, DataMatrix (ECC200/GS1 DataMatrix)

GS1 DataBar

GS1 DataBar Truncated/GS1 DataBar Truncated CC-A/GS1 DataBar Stacked/GS1 DataBar Stacked CC-A/GS1 DataBar Limited/GS1 DataBar Limited CC-A

Laser cutting

Fixed point, straight line, dashed line, circle, oval

Marking
conditions

Character layout

Straight line, diagonal line, arc, horizontal writing

Marking style

Stationary marking, movement marking

Marking conditions

Marking size

Character height

0.3 to 55 mm0.012" to 2.165"

Marking
conditions

Character size

Character width

Character size unit

0.001mm0.00004"

Marking conditions

Program

Registered programs

2000 settings max.

Number of blocks

256 blocks

Functions

Thick line marking, skipping crossed line, common block setting, scan speed optimization, continuous marking, palette marking,
sample marking, test marking, thumbnail registration, memory card compatible, CSV file saving, automatic backup, laser power
offset, font replacement, preset, Logo editing tool, workpiece image display, communication history display, terminal block
monitor simulation

Terminal block
Input/Output

Input

Error Reset, Trigger Inhibit, Laser Cutting Mode Disable, Emergency Stop, Mark-Laser control, Fix Rank
Value, Laser control, Count-up, Count-down, Counter Reset, No./Value set, Fix Program No., Encoder Pulse, Trigger

Output

Laser Indicator, Marking Complete, Marking, READY, Warning, Error, 24 VDC power

RS-232C/RS-422A

Dedicated for connecting external devices

USB port

Dedicated for connecting laser marker setting software (MARKING BUILDER 2)

Memory card slot

Dedicated for CF memory card*4

Marking unit installation direction

All directions

Positioning guide

Guide laser

Character (1), character (continuous), area frame and center coordinate crisscross (continuous), workpiece image (continuous)

Installation
instruction

Distance pointer

LED pointer + guide laser beam

Marking unit cable length

5m

Cooling method

Forced air cooling

Rating

Power voltage

100 to 120, 200 to 240 VAC ±10% (50/60 Hz) 13 A max.

Power consumption

1200 VA max. (100 to 120 VAC), 1500 VA max. (200 to 240 VAC)

Environmental resistance

Ambient temperature for storage

-10 to +60°C 14 to 140°F (No condensation or freezing)

Ambient temperature for usage

0 to +40°C 32°F to 104°F

Operating ambient humidity

35 to 85% RH (No condensation)

Storage relative humidity

30 to 85% RH (No condensation)

Weight

13.3 kg

Weight

Console

2.0 kg

*1 Optional
*2 OptionalSupported OS:For Windows 7/Vista, the 32 bit and 64 bit versions are available. For Windows XP/2000, only the 32 bit version is available.
Windows is a registered trademark of Microsoft Corporation of U.S.A. (America).Monitor display: 1024 x 768 pixels or more
*3 Applicable standard
*4 CF memory card (up to 256 M byte) by SanDisk Corporation is recommended (www.sandisk.com). The commercially available card adapter is needed.

MARKING LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Laser Markers / Industrial Inkjet Printers