3-Axis CO2 Laser Marker

ML-Z9500 series

Select Language

Model

ML-Z9510A

ML-Z9510TA

ML-Z9520A

ML-Z9520TA

ML-Z9550A

ML-Z9550TA

Type

Marking head unit: Standard model

Marking head unit: Wide area type

Marking head unit: Thin laser beam

Controller

ML-Z9500A

Console (Color touch panel)

MC-P1

Marking style

XYZ 3-Axis simultaneous scanning method

Marking laser

Type

CO2 Laser, Class 4 Laser Product (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*1, GB7247.1)

Wavelength

10.6 µm 0.42 Mil

9.3 µm 0.37 Mil

10.6 µm 0.42 Mil

9.3 µm 0.37 Mil

10.6 µm 0.42 Mil

9.3 µm 0.37 Mil

Output

30 W*2

20 W*2

30 W*2

20 W*2

30 W*2

20 W*2

Applicable regulations

EU Directives (EMC Directive, Machinery Directive, RoHS Directive),
EN Standards (EN55011, EN ISO 11553-1, EN60204-1, EN60825-1, EN61000-6-2, EN50581),
CSA Standards and UL Standards (CAN/CSA C22.2 No. 61010-1-12, UL61010-1),
North American Regulations (FCC Part 15B, ICES-001 Class A), China RoHS

Guide laser / working distance pointer

Semiconductor laser, Class 2 Laser Product (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*1, GB7247.1), Wavelength: 655 nm, Output: 1.0 mW

Marking area

120 × 120 × 42 mm 4.72" × 4.72" × 1.65"

300 × 300 × 42 mm 11.81" × 11.81" × 1.65"

50 × 50 × 4 mm 1.97" × 1.97" × 0.16"

Basic working distance (±variation width)

189 mm 7.44" (±21 mm ±0.83")

300 mm 11.81" (±21 mm ±0.83")

92 mm 3.62" (±2 mm ±0.08")

Marking resolution

2 µm 0.08 Mil

5 µm 0.20 Mil

1 µm 0.04 Mil

Scan speed

12000 mm 39.37'/s max.

6000 mm 19.69'/s max.

Character type

Font

KEYENCE original font (numerical value, alphabet, katakana, hiragana and kanji) / user font / TrueType font

Barcode

CODE39 / ITF / 2of5/NW-7 (Codabar) / JAN / EAN / UPC / CODE128

2D code

QR code / micro QR code / DataMatrix (ECC200 / GS1 DataMatrix)

GS1 DataBar

GS1 DataBar (Truncated)/GS1 DataBar (Truncated) CC-A/GS1 DataBar Stacked/GS1 DataBar Stacked CC-A/GS1 DataBar Limited/GS1 DataBar Limited CC-A

Logo image

Custom font, logo (CAD) data
BMP/JPEG/PNG/TIF

Laser cutting

Fixed point / straight line / dashed line / circle / oval

Marking conditions

Marking style

Stationary marking / movement marking (constant speed / encoder)

Character size (height × width)

0.2 to 120 mm 0.008" to 4.72"

0.3 to 300 mm 0.012" to 11.81"

0.1 to 50 mm 0.004" to 1.97"

Program

Registered programs

2000 settings max.

Number of blocks

256 blocks

Input / Output

Terminal block input and output / MIL connector input and output

Interface

RS-232C/RS-422A/USB2.0*3

CF memory card slot

Dedicated for CF memory card*4

Marking unit installation direction

All directions

Marking unit cable length

5 m 16.40'

Cooling method

Forced air cooling

Supply voltage

100 to 120 VAC / 200 to 240 VAC, 50 / 60 Hz, 1500 VA max.

Environmental resistance

Ambient temperature for storage

-10 to +60 °C 14 to 140 °F (No freezing)

Ambient temperature

0 to +40 °C 32 to 104 °F

Relative humidity

30 to 85 % RH (No condensation)

Weight

16.1 kg

16.2 kg

16.1 kg

*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice No.50.
*2 Laser tube monolithic output
*3 The USB port is dedicated for PC software
*4 CF card of SanDisk Corporation recommended.

Model

ML-Z9500A

Type

Controller

Marking head unit

ML-Z9510A, ML-Z9510TA, ML-Z9520A, ML-Z9520TA, ML-Z9550A, ML-Z9550TA

Console (Color touch panel)

MC-P1

Marking style

XYZ 3-Axis simultaneous scanning method

Marking laser

Type

CO2 Laser, Class 4 Laser Product (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*1, GB7247.1)

Wavelength

10.6 µm 0.42 Mil (ML-Z9510A/Z9520A/Z9550A)
9.3 µm 0.37 Mil (ML-Z9510TA/Z9520TA/Z9550TA)

Output

30 W (ML-Z9510A/Z9520A/Z9550A)
20 W (ML-Z9510TA/Z9520TA/Z9550TA)*2

Applicable regulations

EU Directives (EMC Directive, Machinery Directive, RoHS Directive),
EN Standards (EN55011, EN ISO 11553-1, EN60204-1, EN60825-1, EN61000-6-2, EN50581),
CSA Standards and UL Standards (CAN/CSA C22.2 No. 61010-1-12, UL61010-1),
North American Regulations (FCC Part 15B, ICES-001 Class A), China RoHS

Guide laser / working distance pointer

Semiconductor laser, Class 2 Laser Product (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*1, GB7247.1), Wavelength: 655 nm, Output: 1.0 mW

Marking area

120 × 120 × 42 mm 4.72" × 4.72" × 1.65" (ML-Z9510A/Z9510TA)
300 × 300 × 42 mm 11.81" × 11.81" × 1.65" (ML-Z9520A/Z9520TA)
50 × 50 × 4 mm 1.97" × 1.97" × 0.16" (ML-Z9550A/Z9550TA)

Basic working distance (±variation width)

189 mm 7.44" (±21 mm ±0.83") (ML-Z9510A/Z9510TA)
300 mm 11.81" (±21 mm ±0.83") (ML-Z9520A/Z9520TA)
92 mm 3.62" (±2 mm ±0.08") (ML-Z9550A/Z9550TA)

Marking resolution

2 µm 0.08 Mil (ML-Z9510A/Z9510TA)
5 µm 0.20 Mil (ML-Z9520A/Z9520TA)
1 µm 0.04 Mil (ML-Z9550A/Z9550TA)

Scan speed

12000 mm 39.37'/s max. (ML-Z9510A/Z9510TA)
6000 mm 19.69'/s max. (ML-Z9520A/Z9520TA/Z9550A/Z9550TA)

Character type

Font

KEYENCE original font (numerical value, alphabet, katakana, hiragana and kanji) / user font / TrueType font

Barcode

CODE39 / ITF / 2of5/NW-7 (Codabar) / JAN / EAN / UPC / CODE128

2D code

QR code / micro QR code / DataMatrix (ECC200 / GS1 DataMatrix)

GS1 DataBar

GS1 DataBar (Truncated)/GS1 DataBar (Truncated) CC-A/GS1 DataBar Stacked/GS1 DataBar Stacked CC-A/GS1 DataBar Limited/GS1 DataBar Limited CC-A

Logo image

Custom font, logo (CAD) data
BMP/JPEG/PNG/TIF

Laser cutting

Fixed point / straight line / dashed line / circle / oval

Marking conditions

Marking style

Stationary marking / movement marking (constant speed / encoder)

Character size (height × width)

0.2 to 120 mm 0.008" to 4.72" (ML-Z9510A/Z9510TA)
0.3 to 300 mm 0.012" to 11.81" (ML-Z9520A/Z9520TA)
0.1 to 50 mm 0.004" to 1.97" (ML-Z9550A/Z9550TA)

Program

Registered programs

2000 settings max.

Number of blocks

256 blocks

Input / Output

Terminal block input and output / MIL connector input and output

Interface

RS-232C/RS-422A/USB2.0*3

CF memory card slot

Dedicated for CF memory card*4

Marking unit installation direction

All directions

Marking unit cable length

5 m 16.40'

Cooling method

Forced air cooling

Supply voltage

100 to 120 VAC / 200 to 240 VAC, 50 / 60 Hz, 1500 VA max.

Environmental resistance

Ambient temperature for storage

-10 to +60 °C 14 to 140 °F (No freezing)

Ambient temperature

0 to +40 °C 32 to 104 °F

Relative humidity

30 to 85 % RH (No condensation)

Weight

11.4 kg

*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice No.50.
*2 Laser tube monolithic output
*3 The USB port is dedicated for PC software
*4 CF card of SanDisk Corporation recommended.

MARKING LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Laser Marking Systems / Industrial Inkjet Printers