3-Axis Fiber Laser MarkerMD-F3000 series

MD-F3020W

3-Axis Fiber Laser Marker (Wide Area)

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

MD-F3020W

Type

Wide area Marking unit (Controller + Marking unit)

Console (sold separately)

MC-P1

Marking method

XYZ 3-axis simultaneous scanning method

Marking laser

Type

Yb : Fiber Laser (Class 4 Laser product (IEC60825-1, FDA (CDRH) Part 1040.10))*1

Wavelength

1090 nm

Average output

30 W

Pulse frequency

60 to 120 kHz

Marking area

300 x 300 x 42 mm 11.81" x 11.81" x 1.65"

Basic working distance (± variation width)

300 mm (±21 mm) 11.81" (±0.83")

Marking resolution

5 µm 0.20 Mil

Scan speed

Max. 8000 mm 315"/s

Character type

Font

KEYENCE original font (number, letters, katakana, hiragana, kanji)/User font/True Type font

Barcode

CODE39/ITF/2of5/NW7 (CODABAR)/JAN/CODE128

2D code

QR code/Micro QR code/DataMatrix (ECC200/GS1 DataMatrix)

Guide laser/Working distance pointer

Semiconductor laser, Wavelength : 655 nm (Class 2 Laser product (IEC60825-1, FDA (CDRH) Part 1040.10))*1

Character type

GS1 DataBar

GS1 DataBar/GS1 DataBar CC-A/GS1 DataBar Stacked/GS1 DataBar Stacked CC-A/GS1 DataBar Limited/GS1 DataBar Limited CC-A

Logo image

Custom character font and logo CAD data (DXF), BMP/JPEG/PNG/TIF

Machinery operation

Fixed point, straight line, dashed line, circle, oval

Marking conditions

Marking style

Stationary marking, movement marking (constant, encoder)

Character size(marking height/width)

0.1 to 300 mm 0.004" to 11.81"

Program

No. of registered programs

Max. 2000 programs

No. of program blocks

256 blocks

I/O input/output

Terminal block I/O, MIL connector I/O

Interface

RS-232C/RS-422A/USB 2.0*2

CF memory card slot

Compact flash memory card*3

Marking unit installation direction

All directions

Marking unit cable length

5 m 16.4'

Cooling method

Controller : Forced air cooling Head : Natural air cooling

Rating

Power voltage

100 to 120 VAC/200 to 240 VAC, 50/60 Hz

Power consumption

550VA

Environmental resistance

Ambient temperature for storage

-10 to 60°C 14 to 140°F (No freezing)

Operating temperature range

0 to 40°C 32°F to 104°F

Environmental
resistance

Ambient humidity for storage

30 to 85% (No condensation)

Environmental resistance

Operating ambient humidity

Overvoltage category

II

Pollution degree

2

Weight

Controller

Controller : 27.6 kg , Marking unit : 6.5 kg

Marker

6.5kg

Console

2.0kg

*1 The laser classification for FDA (CDRH) is implemented based on IEC 60825-1 in accordance with the requirements of Laser Notice No.50.
*2 The USB port is dedicated for PC software.
*3 SanDisk cards are recommended.

MARKING LIBRARY

  • KEYENCE Information Network - The world's smallest high-power fiber laser marker
  • Laser Marking Library
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Laser Markers / Industrial Inkjet Printers