3-Axis Fiber Laser Marker

MD-F3200/5200 series

Select Language

Marking unit

Model

MD-F3200

MD-F3220

MD-F5200

MD-F5220

Type

Marking unit (Controller + Head)
30 W, Standard area

Marking unit (Controller + Head)
30 W, Wide area

Marking unit (Controller + Head)
50 W, Standard area

Marking unit (Controller + Head)
50 W, Wide area

Console (sold separately)

MC-P1

Marking method

XYZ 3-axis simultaneous scanning method

Marking laser

Type

Yb: Fiber laser (Class 4 laser product; IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*1, GB7247.1)

Wavelength

1090 nm

Output

30 W

50 W

Applicable regulations

EU directive (EMC directive, machinery directive, RoHS directive),
EN standard (EN 55011, EN ISO 11553-1, EN 60204-1, EN 60825-1, EN 61000-6-2, EN 50581),
CSA and UL standards (CAN/CSA C22.2 No. 61010-1-12, UL 61010-1),
North America regulations (FCC Part 15B, ICES-001 Class A), China RoHS

Pulse frequency

60 to 120 kHz

Guide laser/Working distance pointer

Semiconductor laser, Wavelength: 655 nm, Output: 1.0 mW
(Class 2 laser product; IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*1, GB7247.1)

Marking area

125 × 125 × 42 mm 4.92" × 4.92" × 1.65"

300 × 300 × 42 mm 11.81" × 11.81" × 1.65"

125 × 125 × 42 mm 4.92" × 4.92" × 1.65"

300 × 300 × 42 mm 11.81" × 11.81" × 1.65"

Standard working distance (±variable width)

168 mm (±21 mm) 6.61" (±0.83")

300 mm (±21 mm) 11.81" (±0.83")

168 mm (±21 mm) 6.61" (±0.83")

300 mm (±21 mm) 11.81" (±0.83")

Marking resolution

2 µm 0.08 Mil

5 µm 0.20 Mil

2 µm 0.08 Mil

5 µm 0.20 Mil

Scan speed

Max. 12000 mm/s 472.44"/s

Max. 8000 mm/s 314.96"/s

Max. 12000 mm/s 472.44"/s

Max. 8000 mm/s 314.96"/s

Character type

Font

KEYENCE original font (numbers, letters, katakana, hiragana, kanji), User fonts, True Type fonts

Barcode

CODE39, ITF, 2of5, NW7 (CODABAR), JAN, CODE128, EAN, UPC-A, UPC-E, CODE93

2D code

QR code, Micro QR code/DataMatrix (ECC200/GS1 DataMatrix)

GS1 DataBar

GS1 DataBar, GS1 DataBar CC-A, GS1 DataBar Stacked, GS1 DataBar Stacked CC-A,
GS1 DataBar Limited, GS1 DataBar Limited CC-A, GS1 DataBar Truncated, GS1 DataBar Truncated CC-A

Logo image

Custom character font and logo CAD data, BMP/JPEG/PNG/TIFF

Marking
conditions

Workpiece style

Stationary/moving marking (constant speed/encoder)

Character size (marking height/width)

0.1 to 125 mm 0.004" to 4.92"

0.1 to 300 mm 0.004" to 11.81"

0.1 to 125 mm 0.004" to 4.92"

0.1 to 300 mm 0.004" to 11.81"

No. of registered programs

Max. 2000 programs

No. of program blocks

256 blocks

I/O (Input/output)

Terminal block I/O, MIL connector I/O

Interface

RS-232C, USB 2.0, Ethernet (100BASE-TX/10BASE-T)*2

Head installation direction

All directions

Head cable length

4.0 m 13.1'

Cooling method

Controller: Forced air cooling, Head: Natural air cooling

Rated voltage

Single-phase 100 to 120 VAC/200 to 240 VAC ±10%, 50/60 Hz

Power consumption

Max. 550 VA

Max. 750 VA

Overvoltage category

II

Pollution degree

2

Enclosure rating (Head)

IP64

Environmental
resistance

Ambient temperature for storage

-10 to 60°C 14 to 140°F (No freezing)

Ambient temperature for usage

0 to 40°C 32 to 104°F

Ambient humidity for storage

30 to 85% RH (No condensation)

Ambient humidity for usage

Weight

Controller

24.0 kg

25.0 kg

Head

6.7 kg

Console

2.0 kg

*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice No. 50.
*2 The USB port is designed for use with USB memory sticks, barcode readers, mouses (A connector), and Marking Builder 3 (ActiveX) (B connector).
The Ethernet port supports communication with Marking Builder 3 (ActiveX), TCP/IP communication, PROFINET connection, and EtherNet/IPTM connection.

Marking unit: Models with a built-in contactor

Model

MD-F3200C*1

MD-F3220C*1

MD-F5200C*1

MD-F5220C*1

Type

Marking unit (Controller + Head)
30 W, Standard area

Marking unit (Controller + Head)
30 W, Wide area

Marking unit (Controller + Head)
50 W, Standard area

Marking unit (Controller + Head)
50 W, Wide area

Console (sold separately)

MC-P1

Marking method

XYZ 3-axis simultaneous scanning method

Marking laser

Type

Yb: Fiber laser (Class 4 laser product; IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*2, GB7247.1)

Wavelength

1090 nm

Output

30 W

50 W

Applicable regulations

EU directive (EMC directive, machinery directive, RoHS directive),
EN standard (EN 55011, EN ISO 11553-1, EN 60204-1, EN 60825-1, EN 61000-6-2, EN 50581),
CSA and UL standards (CAN/CSA C22.2 No. 61010-1-12, UL 61010-1),
North America regulations (FCC Part 15B, ICES-001 Class A), China RoHS

Pulse frequency

60 to 120 kHz

Guide laser/Working distance pointer

Semiconductor laser, Wavelength: 655 nm, Output: 1.0 mW
(Class 2 laser product; IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*2, GB7247.1)

Marking area

125 × 125 × 42 mm 4.92" × 4.92" × 1.65"

300 × 300 × 42 mm 11.81" × 11.81" × 1.65"

125 × 125 × 42 mm 4.92" × 4.92" × 1.65"

300 × 300 × 42 mm 11.81" × 11.81" × 1.65"

Standard working distance (±variable width)

168 mm (±21 mm) 6.61" (±0.83")

300 mm (±21 mm) 11.81" (±0.83")

168 mm (±21 mm) 6.61" (±0.83")

300 mm (±21 mm) 11.81" (±0.83")

Marking resolution

2 µm 0.08 Mil

5 µm 0.20 Mil

2 µm 0.08 Mil

5 µm 0.20 Mil

Scan speed

Max. 12000 mm/s 472.44"/s

Max. 8000 mm/s 314.96"/s

Max. 12000 mm/s 472.44"/s

Max. 8000 mm/s 314.96"/s

Character type

Font

KEYENCE original font (numbers, letters, katakana, hiragana, kanji), User fonts, True Type fonts

Barcode

CODE39, ITF, 2of5, NW7 (CODABAR), JAN, CODE128, EAN, UPC-A, UPC-E, CODE93

2D code

QR code, Micro QR code/DataMatrix (ECC200/GS1 DataMatrix)

GS1 DataBar

GS1 DataBar, GS1 DataBar CC-A, GS1 DataBar Stacked, GS1 DataBar Stacked CC-A,
GS1 DataBar Limited, GS1 DataBar Limited CC-A, GS1 DataBar Truncated, GS1 DataBar Truncated CC-A

Logo image

Custom character font and logo CAD data, BMP/JPEG/PNG/TIFF

Marking
conditions

Workpiece style

Stationary/moving marking (constant speed/encoder)

Character size (marking height/width)

0.1 to 125 mm 0.004" to 4.92"

0.1 to 300 mm 0.004" to 11.81"

0.1 to 125 mm 0.004" to 4.92"

0.1 to 300 mm 0.004" to 11.81"

No. of registered programs

Max. 2000 programs

No. of program blocks

256 blocks

I/O (Input/output)

Terminal block I/O, MIL connector I/O, Connector control I/O

Interface

RS-232C, USB 2.0, Ethernet (100BASE-TX/10BASE-T)*3

Head installation direction

All directions

Head cable length

4.0 m 13.1'

Cooling method

Controller: Forced air cooling, Head: Natural air cooling

Rated voltage

Single-phase 100 to 120 VAC/200 to 240 VAC ±10%, 50/60 Hz

Power consumption

Max. 550 VA

Max. 750 VA

Overvoltage category

II

Pollution degree

2

Enclosure rating (Head)

IP64

Environmental
resistance

Ambient temperature for storage

-10 to 60°C 14 to 140°F (No freezing)

Ambient temperature for usage

0 to 40°C 32 to 104°F

Ambient humidity for storage

30 to 85% RH (No condensation)

Ambient humidity for usage

Weight

Controller

24.0 kg

25.0 kg

Head

6.7 kg

Console

2.0 kg

*1 Type equipped with contactor control terminal block
*2 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice No. 50.
*3 The USB port is designed for use with USB memory sticks, barcode readers, mouses (A connector), and Marking Builder 3 (ActiveX) (B connector).
The Ethernet port supports communication with Marking Builder 3 (ActiveX), TCP/IP communication, PROFINET connection, and EtherNet/IPTM connection.

MARKING LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Laser Markers / Industrial Inkjet Printers