Environment Resistant, Air-cooled High Power YAG Laser MarkerMD-H9800 series

MD-H9800W

YAG Laser Marker/Controller

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

MD-H9800W - YAG Laser Marker/Controller

Downloads

Catalogs

View Details
  • CE Marking

SPECIFICATIONS

Select Language

Model

MD-H9800W

Type

Controller

Console

MC-P1*1

Laser marker setting software

MB-H1, supported OS: Windows 7, Windows Vista, Windows XP, Windows 2000; image display: resolution of 1,024 × 768 or higher*1

Guide laser

Laser diode

Class 2 laser (wavelength: 650 nm)

Guide light

LED pointer (green)

Character type

KEYENCE original font

Alphanumeric, katakana, hiragana, kanji (JIS standards 1 and 2), symbols

User font

Up to two types of font can be registered.*1

TrueType font

True type fonts installed on the PC

Update character

Automatic calendar, automatic time limit calculation, shift code setting, automatic counter, rank marking

Logo image

Custom font, logo (CAD) data, BMP, JPEG, PNG, TIFF, PCD

Barcode

CODE39/ITF/2of5/NW7 (CODABAR)/JAN/CODE128

2D code

QR code, micro QR code, DataMatrix (ECC200)

GS1 DataBar

GS1 DataBar (Truncated)/GS1 DataBar (Truncated) CC-A/GS1 DataBar Stacked/GS1 DataBar Stacked CC-A/GS1 DataBar Limited/GS1 DataBar Limited CC-A

Laser cutting

Fixed point/straight line/dashed line/oval

Power consumption

750 VA maximum (100 to 120 V), 950 VA maximum (200 to 240 V)

Marking
conditions

Character layout

Straight line, diagonal line, arc, vertical writing

Marking style

Stationary, constant speed, encoder

Character size

Character size unit

0.001 mm 0.00004"

Marking conditions

Program

Registered programs

Max. 2000 programs

Number of blocks

256 blocks

Functions

Thick line marking, skipping crossed line, common block setting, scan speed optimization, continuous marking, palette marking, sample marking, test marking, thumbnail registration, save in memory card, CSV file saving, automatic backup, laser power offset

Terminal block
Input/Output

Input

Error reset, trigger inhibit, laser cutting mode disable, emergency stop, mark-laser control, fix rank value, laser control, count-up, count-down, counter reset, no./value set, fix program no., encoder pulse, trigger

Output

Laser indicator, marking complete, marking, READY, warning, error, 24 VDC power

RS-232C/RS-422A

Dedicated for connecting external devices

USB port

Dedicated for connecting laser marker setting software (MARKING BUILDER)

Memory card slot

Dedicated for use with CompactFlash cards

Positioning guide

Guide laser

Character (1), character (continuous), area frame and center coordinate crisscross (continuous), workpiece image

Installation
instruction

Distance pointer

LED pointer + laser guide beam

Cooling method

Air cooling

Rating

Power voltage

100 to 120/200 to 240 VAC ±10 %, 50/60 Hz, 10 A max.

Environmental resistance

Ambient temperature for storage

-10 to +60 °C 14 to 140 °F (No condensation or freezing)

Ambient temperature

0 to +40 °C 32 to 104 °F

Relative humidity

30 to 85 % RH (No condensation)

*1 Sold separately

MARKING LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Laser Marking Systems / Industrial Inkjet Printers