3-Axis YVO4 Laser Marker

MD-V9900A series

[Discontinued product]

This product has been discontinued.

To contact us:
Select Language

Model

MD-V9900FA*1

MD-V9910FA

MD-V9920FA*1

Type

Standard model Main unit (controller + marking head)

Standard area type main unit (controller + marker) (FDA Specifications : 8W)

Wide area model Main unit (controller + marking head)

Console

MC-P1

Marking laser

Type

YVO4 laser, Class 4 Laser Product (IEC 60825-1), Class IV Laser Product (FDA (CDRH) Part 1040.10)

Wavelength

1064nm

Control output

13 W (FDA Specifications : 8W)

Marking unit cable length

5 m 16.4'

Marking unit installation direction

All directions

All directions

Marking unit cable length

5 m 16.4'

5 m 16.4'

Cooling method

Forced air cooling

Q-switch frequency

CW (continuous wave), 1 to 400 kHz

Guide laser/Working distance pointer

Semiconductor laser, Wavelength : 655 nm (Class 2 Laser product (IEC60825-1, FDA (CDRH) Part 1040.10))*2

Marking resolution

2 µm 0.08 Mil

5 µm 0.20 Mil

Scan speed

12000 mm 472.44"/s max.

8000 mm 314.96"/s max.

Marking area

120 x 120 x 42 mm 4.724" x 4.724" x 1.654"

300 x 300 x 42 mm 11.811" x 11.811" x 1.654"

Basic working distance (± variation width)

189 mm (±21 mm) 7.44" (±0.83")

300 mm (±21 mm) 11.81" (±0.83")

Marking style

XYZ 3-Axis simultaneous scanning method

Character type

Font

KEYENCE original font (numerical value, alphabet, katakana, hiragana, and kanji)/user font/true type font

Logo image

Custom font, logo (CAD) data BMP/JPEG/PNG/TIF

Barcode

CODE39/ITF/2of5/NW7 (CODABAR)/JAN/CODE128

2D code

QR code/micro QR code/DataMatrix (ECC200/GS1 DataMatrix)

GS1 DataBar

GS1 DataBar Truncated/GS1 DataBar Truncated CC-A/GS1 DataBar Stacked/GS1 DataBar Stacked CC-A/GS1 DataBar Limited/GS1 DataBar Limited CC-A

Machinery operation

Fixed point/straight line/dashed line/oval

Marking conditions

Marking style

Stationary marking/movement marking (constant speed/encoder)

Marking size (character height/width)

0.1 to 120 mm 0.003" to 4.72"

0.1 to 300 mm 0.003" to 11.81"

Control

Registered Programs

2000 settings max.

Number of blocks

256 blocks

I/O input/output

Terminal block input and output/MIL connector input and output

Interface

RS-232C/RS-422A/USB 2.0*3

CF memory card slot

Compact flash memory card*4

Marking unit installation direction

All directions

PC software specifications

MarkingBuilder2 (2D)

MB-H2D3-DVD

Laser marker setting software

Logo designer

Z-MAP Creator

Rating

Power voltage

100 to 120 VAC, 700 VA max. 50/60 Hz
200 to 240 VAC, 800 VA max. 50/60 Hz

Power consumption

200 to 240 VAC, 800 VA max. 50/60 Hz

Environmental resistance

Operating temperature range

0 to +40℃ 32°F to 104°F

Operating ambient humidity

30 to 85% (no condensation)

Ambient temperature for storage

-10 to +60°C 14 to 140°F, No freezing

Storage relative humidity

30 to 85% (no condensation)

Weight

Head

11,5 kg

Marker

11.5 kg

11.8 kg

11.5 kg

Controller

23.0 kg

23.2 kg

23.0 kg

Console

2.0 kg

*1 For FDA compatible models and specifications, please contact your nearest sales office.
*2 The laser classification for FDA (CDRH) is implemented based on IEC 60825-1 in accordance with the requirements of Laser Notice No.50.
*3 The USB port is dedicated for PC software.
*4 SanDisk cards are recommended.

MARKING LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Laser Markers / Industrial Inkjet Printers