3-Axis Hybrid Laser Marker

MD-X1000/1500 series

POWER OUTPUT SELECTION BASED ON APPLICATION

The MD-X Series has a variety of models to accommodate the marking needs of every industry. From marking on resins to cast metals we have an optimal solution for your product.

MD-X1000 Series (13 W)

[CONTRAST MARKING] MOLDED PACKAGES (BGA)

Vivid coloration that does not engrave the target.

[3D MARKING] ANODIZED HOUSINGS

High contrast marks without distortion even on curved surfaces.

[COATING REMOVAL] ON-BOARD INSTRUMENT PANEL SWITCHES

Finishing with high clarity and no heat transfer damage.

MD-X1500 Series (25 W)

[HIGH-SPEED 2D CODE MARKING] METAL CASTING

2D codes that are easily read can be marked at high speeds.

[BLACK-ANNEALED MARKING] PRECISION TOOLS

Vivid black-color marking is possible with no surface disruption.

[THIN FILM PROCESSING] GOLD-PLATED CONNECTORS

Even material with high reflectivity can be processed with high precision and speed.

MARKING LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Laser Marking Systems / Industrial Inkjet Printers