3-Axis Hybrid Laser Marker

MD-X1000/1500 series

Select Language

Model

MD-X1000

MD-X1020

MD-X1050

MD-X1500

MD-X1520

Type

Marking unit (controller + head) 13W Standard area

Marking unit (controller + head) 13W Wide area

Marking unit (controller + head) 13W Focused spot

Marking unit (controller + head) 25W Standard area

Marking unit (controller + head) 25W Wide area

2D code reader add-in (sold separately)

MD-XAD1 / MD-XAD1A

Console (sold separately)

MC-P1

Marking method

XYZ 3-Axis simultaneous scanning method

Marking laser

Type

YVO4 laser, Class 4 Laser Product (IEC60825-1, JIS C6802, FDA [CDRH] part 1040.10)*1

Wavelength

1064nm

Output

13W

25W

Q-switch frequency

CW (continuous wave), 1 to 400 kHz

Guide laser/working distance pointer

Semiconductor laser, wavelength: 655 nm, output: 1.0 mW, Class 2 Laser Product (IEC60825-1, JIS C6802, FDA [CDRH] part 1040.10)*1

Marking area

125 × 125 × 42 mm
4.92" × 4.92" × 1.65"

330 × 330 × 42 mm
12.99" × 12.99" × 1.65"

50 × 50 × 30 mm
1.97" × 1.97" × 1.18"

125 × 125 × 42 mm
4.92" × 4.92" × 1.65"

330 × 330 × 42 mm
12.99" × 12.99" × 1.65"

Basic working distance (± variation width)

189 mm (±21 mm)
7.44" (±0.83")

300 mm (±21 mm)
11.81" (±0.83")

100 mm (±15 mm)
3.94" (±0.59")

189 mm (±21 mm)
7.44" (±0.83")

300 mm (±21 mm)
11.81" (±0.83")

Marking resolution

2μm

5μm

1μm

2μm

5μm

Scan speed

Max. 12000 mm/s 472.44"/s

Max. 8000 mm/s 314.96"/s

Max. 6000 mm/s 236.22"/s

Max. 12000 mm/s 472.44"/s

Max. 8000 mm/s 314.96"/s

Character type

Font

KEYENCE original font (numbers, letters, katakana, hiragana, kanji), user font, TrueType font, OpenType font*2

Barcode

CODE39, ITF, 2of5, NW7 (CODABAR), JAN, CODE128, EAN, UPC-A, UPC-E

2D code

QR code, micro QR code, DataMatrix (ECC200/GS1 DataMatrix)

GS1 DataBar

GS1 DataBar, GS1 DataBar CC-A, GS1 DataBar Stacked, GS1 DataBar Stacked CC-A, GS1 DataBar Limited,
GS1 DataBar Limited CC-A, GS1 DataBar Truncated, GS1 DataBar Truncated CC‐A

Logo image

Custom character font and logo (CAD) data, BMP/JPEG/PNG/TIFF

Marking
conditions

Workpiece style

Stationary marking, Moving marking (constant, encoder)

Marking conditions

Character size(marking height/width)

0.1 to 125 mm 0.004" to 4.92"

0.1 to 330 mm 0.004" to 12.99"

0.1 to 50 mm 0.004" to 1.97"

0.1 to 125 mm 0.004" to 4.92"

0.1 to 330 mm 0.004" to 12.99"

Marking
conditions

No. of registered programs

2000 max.

No. of program blocks

256

I/O (input-output)

Terminal block I/O, MIL connector I/O, contactor control I/O*3

Interface

RS-232C, USB 2.0, Ethernet (100BASE-TX/10BASE-T)*4

Marking head installation direction

All directions

Marking head cable length

4.3 ± 0.1 m 0.17" ± 0.01"

Cooling method

Forced air cooling

Enclosure rating (marking head)

IP64

Rated voltage and power consumption

100 to 120/200 to 240 VAC ±10 %, 50/60 Hz, 650 VA max.

Environmental resistance

Pollution degree

2

Overvoltage category

II

Ambient temperature for storage

-10 to +60 °C 14 to 140 °F (No freezing)

Ambient temperature

0 to +40 °C 32 to 104 °F

Ambient humidity for storage

30 to 85 % RH (No condensation)

Relative humidity

Weight

Controller

23.0kg

Head

13.6kg

13.9kg

Console

2.0kg

*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice No.50.
*2 The only TrueType and OpenType fonts supported are those fonts whose "Font embeddability" property is set to "Installable" or "Editable." This property can be viewed from the Properties dialog boxes of the fonts shown on the [Fonts] screen in [Control Panel].
*3 Supported models: MD-X1000C, MD-X1020C, MD-X1500C, MD-X1520C
*4 There are two USB ports: a Type A connector for connecting USB memory devices or a USB mouse and a Type B connector that is the dedicated port for Marking Builder 3 (ActiveX). The Ethernet port supports communication with Marking Builder 3 (ActiveX),TCP/IP communication, EtherNet/IPTM, and PROFINET.

Model

MD-X1000C*1

MD-X1020C*1

MD-X1500C*1

MD-X1520C*1

Type

Marking unit (controller + head) 13W Standard area

Marking unit (controller + head) 13W Wide area

Marking unit (controller + head) 25W Standard area

Marking unit (controller + head) 25W Wide area

2D code reader add-in (sold separately)

MD-XAD1 / MD-XAD1A

Console (sold separately)

MC-P1

Marking method

XYZ 3-Axis simultaneous scanning method

Marking laser

Type

YVO4 laser, Class 4 Laser Product (IEC60825-1, JIS C6802, FDA [CDRH] part 1040.10)*2

Wavelength

1064nm

Output

13W

25W

Q-switch frequency

CW (continuous wave), 1 to 400 kHz

Guide laser/working distance pointer

Semiconductor laser, wavelength: 655 nm, output: 1.0 mW, Class 2 Laser Product (IEC60825-1, JIS C6802, FDA [CDRH] part 1040.10)*2

Marking area

125 × 125 × 42 mm
4.92" × 4.92" × 1.65"

330 × 330 × 42 mm
12.99" × 12.99" × 1.65"

125 × 125 × 42 mm
4.92" × 4.92" × 1.65"

330 × 330 × 42 mm
12.99" × 12.99" × 1.65"

Basic working distance (± variation width)

189 mm (±21 mm)
7.44" (±0.83")

300 mm (±21 mm)
11.81" (±0.83")

189 mm (±21 mm)
7.44" (±0.83")

300 mm (±21 mm)
11.81" (±0.83")

Marking resolution

2μm

5μm

2μm

5μm

Scan speed

Max. 12000 mm/s 472.44"/s

Max. 8000 mm/s 314.96"/s

Max. 12000 mm/s 472.44"/s

Max. 8000 mm/s 314.96"/s

Character type

Font

KEYENCE original font (numbers, letters, katakana, hiragana, kanji), user font, TrueType font, OpenType font*3

Barcode

CODE39, ITF, 2of5, NW7 (CODABAR), JAN, CODE128, EAN, UPC-A, UPC-E

2D code

QR code, micro QR code, DataMatrix (ECC200/GS1 DataMatrix)

GS1 DataBar

GS1 DataBar, GS1 DataBar CC-A, GS1 DataBar Stacked, GS1 DataBar Stacked CC-A, GS1 DataBar Limited,
GS1 DataBar Limited CC-A, GS1 DataBar Truncated, GS1 DataBar Truncated CC‐A

Logo image

Custom character font and logo (CAD) data, BMP/JPEG/PNG/TIFF

Marking
conditions

Workpiece style

Stationary marking, Moving marking (constant, encoder)

Marking conditions

Character size(marking height/width)

0.1 to 125 mm 0.004" to 4.92"

0.1 to 330 mm 0.004" to 12.99"

0.1 to 125 mm 0.004" to 4.92"

0.1 to 330 mm 0.004" to 12.99"

Marking
conditions

No. of registered programs

2000 max.

No. of program blocks

256

I/O (input-output)

Terminal block I/O, MIL connector I/O, contactor control I/O*4

Interface

RS-232C, USB 2.0, Ethernet (100BASE-TX/10BASE-T)*5

Marking head installation direction

All directions

Marking head cable length

4.3 ± 0.1 m 0.17" ± 0.01"

Cooling method

Forced air cooling

Enclosure rating (marking head)

IP64

Rated voltage and power consumption

100 to 120/200 to 240 VAC ±10 %, 50/60 Hz, 650 VA max.

Environmental resistance

Pollution degree

2

Overvoltage category

II

Ambient temperature for storage

-10 to +60 °C 14 to 140 °F (No freezing)

Ambient temperature

0 to +40 °C 32 to 104 °F

Ambient humidity for storage

30 to 85 % RH (No condensation)

Relative humidity

Weight

Controller

23.0kg

Head

13.6kg

13.9kg

Console

2.0kg

*1 Type equipped with a contactor control terminal block.
*2 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice No.50.
*3 The only TrueType and OpenType fonts supported are those fonts whose "Font embeddability" property is set to "Installable" or "Editable." This property can be viewed from the Properties dialog boxes of the fonts shown on the [Fonts] screen in [Control Panel].
*4 Supported models: MD-X1000C, MD-X1020C, MD-X1500C, MD-X1520C
*5 There are two USB ports: a Type A connector for connecting USB memory devices or a USB mouse and a Type B connector that is the dedicated port for Marking Builder 3 (ActiveX). The Ethernet port supports communication with Marking Builder 3 (ActiveX),TCP/IP communication, EtherNet/IPTM, and PROFINET.

MARKING LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Laser Marking Systems / Industrial Inkjet Printers