Telecentric Green Laser Marker

MD-T1000 series

Telecentric Laser Marker Applications: Marking

Advanced technology that achieves the ideal

[ Marking ]

In recent years, quality control has been steadily enhanced and there has been a demand for management at the smallest component level. In order to enter information in a limited space, marking with microscopic detail is necessary.

The MD-T has a ø20 μm ø0.79 Mil SHG laser and advanced control technology, which achieve microscopic marking that until now, could not be attained with most conventional laser markers. A multitude of marking methods can be selected, including marking that reduces damage to the product or settings that mark more deeply into the target surface.

Micro marking

Distortion-free marking, even with characters that are 0.1 mm 0.004" or smaller

Microscopic 2D code

Copper

0.4mm×0.9mm

Lead frame

SUS

0.20mm×0.45mm

Small steel object

Ceramic

1.05mm×1.05mm

LED chip

Glass epoxy

0.35mm×0.35mm

BGA board

Soft marking

Fine marking without engraving

MARKING LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Laser Marking Systems / Industrial Inkjet Printers