Laser Oxide Removal

Oxidation is the naturally occurring surface change created by metal’s interaction with oxygen. Oxidized metal signifies the first step in corrosion and is not aesthetically pleasing. Additionally, the oxidized surface is incompatible with other processing methods like welding, molding, and extruding because it is not a clean and workable surface area.

Although it is not super harmful, it is not preferred and often requires removal. Fortunately, there is a solution. Conducting laser oxide removal is a precise and efficient method for combatting the inconvenience of oxidation. In the following, we will discuss the ins and outs of KEYENCE’s laser oxide removal methods.

Laser Oxide Removal Process

Laser machines use ablation for effective metal and aluminum oxide removal. Ablation is a specialized laser oxide removal cleaning technique that utilizes high peak power and short-frequency pulses to evaporate oxide. Once the ablation evaporates the oxide, the underneath surface has a clean finish ready for more processing.

KEYENCE’s Laser Oxide Removal Machine Features

High Outputs

KEYENCE's MD-X Series Hybrid Laser marker has proven to be an optimal system for laser ablation due to its high output power and short pulse width, resulting in superior absorption. The MD-F Series Fiber Laser is another great option that offers high output power for quick laser ablation.

3 Axis Hybrid Laser Marker MD-X Series
Combining the high output power of a Fiber laser system with the extremely high peak power of a YVO4 system, KEYENCE's MD-X Series offers incredible flexibility no matter the ablation requirements.
3 Axis Fiber Laser Marker MD-F Series
KEYENCE’s fiber laser has multiple power settings: 30W or 50W. This makes it a great option for tight cycle time requirements.

3-Axis Control

The 3-Axis control built into each of KEYENCE's laser machines allows for a variable focal point. This means common limitations of fixed distance lasers including 3 multiple focal heights, large trays of parts, and 3 Dimensional shapes, can be easily handled by KEYENCE lasers with no distortion.

Autofocus

The autofocus feature of the hybrid laser marker works with the 3-axis control to accentuate the flexible benefits even more. Not only does the 3-axis control work to ablate even hard to reach target points, the autofocus assists with positioning.

The benefit of smart positioning, known as KEYENCE’s autofocus feature, is that positional and focal deviation of the target is tracked for maximum efficiency and precision. It removes the tedious placement process. And it prevents accidental processing in the wrong area. Targeted processing is crucial for aluminum since it is sensitive, so the ablation process has to be extra careful only to conduct oxide removal.

KEYENCE Oxide Removal Solutions

KEYENCE is an industry leader in specialized laser technology for processing applications. Removing oxide with a laser is an efficient, clean, and precise method that makes your metal ready for more processing, from welding to shaping. From small metal parts covered in oxide to significant components with hidden oxidation, KEYENCE lasers can tackle it all.

Ready to start your laser oxide removal project? Contact KEYENCE today! Our team will get back to you immediately with advice about a suitable machine for you and how to demo our products.

Related Downloads

MD-F Series 3-Axis Fiber Laser Marker Catalog

KEYENCE's MD-F Series offers unmatched functionality in a compact design.

Download

Laser Processing Applications

This booklet covers a wide range of laser processing techniques - such as cutting, drilling, and deep engraving - as well as welding and soldering that are unique to lasers.

Download