3-Axis Fiber Laser Marker
MD-F series
Specs 3-Axis Fiber Laser Marker MD-F series
Marking unit
Model |
MD-F3200 |
MD-F3220 |
MD-F5200 |
MD-F5220 |
|||
Image |
|
|
|
|
|||
Type |
Marking unit (Controller + Head) |
Marking unit (Controller + Head) |
Marking unit (Controller + Head) |
Marking unit (Controller + Head) |
|||
Console (sold separately) |
MC-P1 |
||||||
Marking method |
XYZ 3-axis simultaneous scanning method |
||||||
Marking laser |
Type |
Yb: Fiber laser (Class 4 laser product; IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*1, GB7247.1) |
|||||
Wavelength |
1090 nm |
||||||
Output |
30 W |
50 W |
|||||
Applicable regulations |
EU directive (EMC directive, machinery directive, RoHS directive), |
||||||
Pulse frequency |
60 to 120 kHz |
||||||
Guide laser/Working distance pointer |
Semiconductor laser, Wavelength: 655 nm, Output: 1.0 mW |
||||||
Marking area |
125 × 125 × 42 mm 4.92" × 4.92" × 1.65" |
300 × 300 × 42 mm 11.81" × 11.81" × 1.65" |
125 × 125 × 42 mm 4.92" × 4.92" × 1.65" |
300 × 300 × 42 mm 11.81" × 11.81" × 1.65" |
|||
Standard working distance (±variable width) |
168 mm (±21 mm) 6.61" (±0.83") |
300 mm (±21 mm) 11.81" (±0.83") |
168 mm (±21 mm) 6.61" (±0.83") |
300 mm (±21 mm) 11.81" (±0.83") |
|||
Marking resolution |
2 µm 0.08 Mil |
5 µm 0.20 Mil |
2 µm 0.08 Mil |
5 µm 0.20 Mil |
|||
Scan speed |
Max. 12000 mm/s 472.44"/s |
Max. 8000 mm/s 314.96"/s |
Max. 12000 mm/s 472.44"/s |
Max. 8000 mm/s 314.96"/s |
|||
Character type |
Font |
KEYENCE original font (numbers, letters, katakana, hiragana, kanji), User fonts, True Type fonts |
|||||
Barcode |
CODE39, ITF, 2of5, NW7 (CODABAR), JAN, CODE128, EAN, UPC-A, UPC-E, CODE93 |
||||||
2D code |
QR code, Micro QR code/DataMatrix (ECC200/GS1 DataMatrix) |
||||||
GS1 DataBar |
GS1 DataBar, GS1 DataBar CC-A, GS1 DataBar Stacked, GS1 DataBar Stacked CC-A, |
||||||
Logo image |
Custom character font and logo CAD data, BMP/JPEG/PNG/TIFF |
||||||
Marking conditions |
Workpiece style |
Stationary/moving marking (constant speed/encoder) |
|||||
Character size (marking height/width) |
0.1 to 125 mm 0.004" to 4.92" |
0.1 to 300 mm 0.004" to 11.81" |
0.1 to 125 mm 0.004" to 4.92" |
0.1 to 300 mm 0.004" to 11.81" |
|||
No. of registered programs |
Max. 2000 programs |
||||||
No. of program blocks |
256 blocks |
||||||
I/O (Input/output) |
Terminal block I/O, MIL connector I/O |
||||||
Interface |
RS-232C, USB 2.0, Ethernet (100BASE-TX/10BASE-T)*2 |
||||||
Head installation direction |
All directions |
||||||
Head cable length |
4.0 m 13.1' |
||||||
Cooling method |
Controller: Forced air cooling, Head: Natural air cooling |
||||||
Rated voltage and power consumption |
100 to 120 VAC or 200 to 240 VAC ± 10 %, 50/60 Hz, Max. 550 VA |
Single-phase 100 to 120/200 to 240 VAC ±10 %, 50/60 Hz, Max. 750 VA |
|||||
Environmental resistance |
Enclosure rating |
IP64 (Head) |
|||||
Pollution degree |
2 |
||||||
Overvoltage category |
II |
||||||
Ambient temperature for storage |
-10 to +60 °C 14 to 140 °F (No freezing) |
||||||
Ambient temperature |
0 to +40 °C 32 to 104 °F |
||||||
Ambient humidity for storage |
30 to 85 % RH (No condensation) |
||||||
Relative humidity |
|||||||
Weight |
Controller: 24.0 kg |
Controller: 25.0 kg |
|||||
*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. |
Marking unit: Models with a built-in contactor
Model |
MD-F3200C*1 |
MD-F3220C*1 |
MD-F5200C*1 |
MD-F5220C*1 |
|||
Image |
|
|
|
|
|||
Type |
Marking unit (Controller + Head) |
Marking unit (Controller + Head) |
Marking unit (Controller + Head) |
Marking unit (Controller + Head) |
|||
Console (sold separately) |
MC-P1 |
||||||
Marking method |
XYZ 3-axis simultaneous scanning method |
||||||
Marking laser |
Type |
Yb: Fiber laser (Class 4 laser product; IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*2, GB7247.1) |
|||||
Wavelength |
1090 nm |
||||||
Output |
30 W |
50 W |
|||||
Applicable regulations |
EU directive (EMC directive, machinery directive, RoHS directive), |
||||||
Pulse frequency |
60 to 120 kHz |
||||||
Guide laser/Working distance pointer |
Semiconductor laser, Wavelength: 655 nm, Output: 1.0 mW |
||||||
Marking area |
125 × 125 × 42 mm 4.92" × 4.92" × 1.65" |
300 × 300 × 42 mm 11.81" × 11.81" × 1.65" |
125 × 125 × 42 mm 4.92" × 4.92" × 1.65" |
300 × 300 × 42 mm 11.81" × 11.81" × 1.65" |
|||
Standard working distance (±variable width) |
168 mm (±21 mm) 6.61" (±0.83") |
300 mm (±21 mm) 11.81" (±0.83") |
168 mm (±21 mm) 6.61" (±0.83") |
300 mm (±21 mm) 11.81" (±0.83") |
|||
Marking resolution |
2 µm 0.08 Mil |
5 µm 0.20 Mil |
2 µm 0.08 Mil |
5 µm 0.20 Mil |
|||
Scan speed |
Max. 12000 mm/s 472.44"/s |
Max. 8000 mm/s 314.96"/s |
Max. 12000 mm/s 472.44"/s |
Max. 8000 mm/s 314.96"/s |
|||
Character type |
Font |
KEYENCE original font (numbers, letters, katakana, hiragana, kanji), User fonts, True Type fonts |
|||||
Barcode |
CODE39, ITF, 2of5, NW7 (CODABAR), JAN, CODE128, EAN, UPC-A, UPC-E, CODE93 |
||||||
2D code |
QR code, Micro QR code/DataMatrix (ECC200/GS1 DataMatrix) |
||||||
GS1 DataBar |
GS1 DataBar, GS1 DataBar CC-A, GS1 DataBar Stacked, GS1 DataBar Stacked CC-A, |
||||||
Logo image |
Custom character font and logo CAD data, BMP/JPEG/PNG/TIFF |
||||||
Marking conditions |
Workpiece style |
Stationary/moving marking (constant speed/encoder) |
|||||
Character size (marking height/width) |
0.1 to 125 mm 0.004" to 4.92" |
0.1 to 300 mm 0.004" to 11.81" |
0.1 to 125 mm 0.004" to 4.92" |
0.1 to 300 mm 0.004" to 11.81" |
|||
No. of registered programs |
Max. 2000 programs |
||||||
No. of program blocks |
256 blocks |
||||||
I/O (Input/output) |
Terminal block I/O, MIL connector I/O, Connector control I/O |
||||||
Interface |
RS-232C, USB 2.0, Ethernet (100BASE-TX/10BASE-T)*3 |
||||||
Head installation direction |
All directions |
||||||
Head cable length |
4.0 m 13.1' |
||||||
Cooling method |
Controller: Forced air cooling, Head: Natural air cooling |
||||||
Rated voltage and power consumption |
100 to 120 VAC or 200 to 240 VAC ± 10 %, 50/60 Hz, Max. 550 VA |
Single-phase 100 to 120/200 to 240 VAC ±10 %, 50/60 Hz, Max. 550 VA |
Single-phase 100 to 120/200 to 240 VAC ±10 %, 50/60 Hz, Max. 750 VA |
||||
Environmental resistance |
Enclosure rating |
IP64 (Head) |
|||||
Pollution degree |
2 |
||||||
Overvoltage category |
II |
||||||
Ambient temperature for storage |
-10 to +60 °C 14 to 140 °F (No freezing) |
||||||
Ambient temperature |
0 to +40 °C 32 to 104 °F |
||||||
Ambient humidity for storage |
30 to 85 % RH (No condensation) |
||||||
Relative humidity |
|||||||
Weight |
Controller: 24.0 kg |
Controller: 25.0 kg |
|||||
*1 Type equipped with contactor control terminal block |