keyence

Marking-Central.com
Laser Marking Library
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
MD-H9800 Series YAG Laser Marker.
Online Support and Services
Features

Double Dust-proof Structure

Double Dust-proof Design and Newly Developed Cooling Mechanism.

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Blocks Dust and Oil Mist

Highly durable structure based on completely innovative ideas blocks dust and oil mist. Tough construction for continuously ensuring reliable marking performance under harsh environments.
Environmental Resistance Performance

Double Dust-proof Structure
The entire housing of the marking head is completely sealed (1st dust-proof structure); in addition, the laser light path inside the marker unit is completely isolated (2nd dust-proof structure). The double dust-proof structure with the 1st and 2nd dust-proof walls completely blocks dust and oil mist, maintaining stable marking performance.
Highly Durable Structure Based on Completely Innovative Ideas.

The 1st Dust-proof Structure

Sealing of Body Seams
The entire surface of the marking unit is completely sealed by employing special sealing on the joint area. The inside of the marker is protected by completely blocking the unit from the external air.
The 1st Dust-proof Structure: Sealing of Body Seams

The 2nd Dust-proof Structure

Isolation of the Laser Light Path
The entire path of the laser beam from the laser oscillator in the marker unit to the scanner area is housed in a metal block to achieve complete isolation. Extreme cleanliness is maintained by employing the completely seamless all-in-one structure without exposing the laser oscillator, scanner, lens and other important optical components to impure substances.
The 2nd Dust-proof Structure: Isolation of the Laser Light Path

Complete Isolation of the Cooling Area

The new cooling structure is completely isolated from the laser oscillator. External air which enters the cooling chamber can not contaminate the laser oscillator or the scanning area with dust, dirt or oil mist. The innovative idea of completely separating these chambers provides the perfect air cooling system, unmatched by conventional YAG systems.
Cooling Area

Fiber Cable Protected by Hard SUS Pipe

A fiber cable conducts the laser beam from the controller to the marking head. A hard SUS shield protects this fiberoptic cable. Accidental damage to this cable during installation and operation can be prevented.
Protected by Hard SUS Pipe
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Illustrated Glossary of Laser Terms and Definitions  
Glossary for CO2, YAG, YVO4 and Fiber Lasers.
16 Successful Cases of Laser Marker Applications by Industry!  
See How Laser Marking is Used to Improve Production Processes in Your Industry.
Professional Expertise on How Lasers Operate  
Principles for Becoming a Laser Professional.
General Catalog  
Just released Get your copy today.
 
General Catalog for Laser Markers.
 
Understand the Technology Behind KEYENCE Laser Markers.
 
A Compilation of Principles for Laser Professionals.
 
Laser Marking Solutions & Techniques for All Industries.
Related Product Downloads

Laser Marker

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
MD-T1000 Series Telecentric Laser Marker MD-T1000 Series NEW
30W high-power marking realized in the world's smallest laser marker. MD-F3000 Series NEW
YVO4 Laser Marker Features MD-V9900A Series
CO2 Laser Marker Features ML-Z9500 Series
High Power YAG Laser Marker MD-H9800 Series
High-power CO2 Laser Marker ML-G9300 Series
Product catalogs and manuals include both marking head and controller information.
Recommended Downloads
Recommended Products!
CO2 Laser Marker Features
CO2 Laser Marker Features
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
High Speed Digital Laser Barcode Readers
High Speed Digital Laser Barcode Readers
CMOS Laser Displacement
CMOS Laser Displacement
READ BEFORE BUYING!
Request MD-H9800 Series price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.