Marking-Central.com
Laser Marking Library
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
MD-H9800 Series YAG Laser Marker.
Online Support and Services
Features

Completely Air-cooled YAG Laser System

No Water-cooling System or Consumable Supplies Required

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Air-cooled System

Air-cooled System

Maintenance Free

The completely air-cooled system eliminates the need for watercooling equipment that has been essential for conventional YAG laser markers. Since no water is used to cool the laser oscillator, there is no need to periodically replace the ionexchange resin, filter, or pure water. This system has reduced the running costs and man-hours for maintenance services. In addition, installation space for the equipment has been reduced. As a result, the production efficiency per unit area in the field can be improved.
Since it is Completely Waterless

Air-cooling Principle

[Marking Unit]
The heat generated from the laser oscillator is conducted through the bulkhead to the cooling chamber. While the housing absorbs the heat, cool air is forced across the conductors, dissipating the generated heat. The MD-H has been designed for maximum efficiency.
[Controller Unit]
KEYENCE has developed a high capacity air-cooled system that enables efficient temperature control. The power fluctuations caused by temperature variations in the LD have been minimized, resulting in stable, high power output. Temperature control is now possible with an air cooled system.
Air-cooling Principle
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW Telecentric Laser Marker: 
MD-T1000 Green Laser (532nm) With Built-in Camera  
New Product Release: Telecentric, Green (532 nm) Laser Marker with Integrated Camera System Allows for Unparalleled Precision Laser Marking and Processing.
New Laser Technology Report  
An Introductory Report on the Advanced Technology of a Laser Marker and Processing.
NEW Telecentric Laser Marker: MD-T1000 Green Laser (532nm)With Built-in Camera  
COMING SOON: Telecentric, Green (532 nm) Laser Marker with Integrated Camera System Allows for Unparalleled Precision Laser Marking and Processing.
General Catalog  
Just released Get your copy today.
 
Laser Glossary Download.
 
Learn More About Flow Sensor Types, Industry Proven Applications & Optimal Flow Sensor Installation.
 
Our Laser Processing Guidebooks will Help You Master Processing Techniques!
 
Glossary for CO2, YAG, YVO4 and Fiber Lasers.
Related Product Downloads

Laser Marker

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
MD-T1000 Series Telecentric Laser Marker MD-T1000 Series NEW
30W high-power marking realized in the world's smallest laser marker. MD-F3000 Series NEW
YVO4 Laser Marker Features MD-V9900A Series
CO2 Laser Marker Features ML-Z9500 Series
High Power YAG Laser Marker MD-H9800 Series
High-power CO2 Laser Marker ML-G9300 Series
Product catalogs and manuals include both marking head and controller information.
Recommended Downloads
Recommended Products!
CO2 Laser Marker Features
CO2 Laser Marker Features
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
High Speed Digital Laser Barcode Readers
High Speed Digital Laser Barcode Readers
CMOS Laser Displacement
CMOS Laser Displacement
READ BEFORE BUYING!
Request MD-H9800 Series price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.