Marking-Central.com
Laser Marking Library
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
MD-H9800 Series YAG Laser Marker.
Online Support and Services
Features

Laser Marking Performance with Outstanding Visibility

High-quality Marking Equivalent to 30W Water Cooled System

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Deepest Focal Depth* of any Air-cooled YAG Marker

Best in the Industry
By optimizing long established optical marking technologies, KEYENCE has succeeded in creating a YAG laser marker with a large focal depth. Even when the target distance varies, clear marks can be produced. The MD-H has the best focal depth in the industry for an air cooled YAG laser marker.
Focal Depth of the MD-H Series

World's Highest Output Among Air-cooled YAG Markers

Equivalent to a 30W Water-cooled System
Conventionally, water cooling systems have been essential for high power lasers. In order to achieve high power with air cooling, the MD-H has adopted a high power LD (laser diode) with a high efficiency optical transmission system. The laser pulse energy has been enhanced by approximately 5 times that of conventional air cooled YVO4 systems. (Conventional models: 0.2 mJ ➝ MD-H Series: 1.3 mJ) Solid and thick imprints on metal work pieces as well as high speed coloration on resin parts are possible.
Conventional Water-cooled 30W Marker

First Pulse Suppression

The beginning of character marking has conventionally been engraved deeply by the excessive energy accumulated in the YAG crystal (the first pulse phenomenon). KEYENCE's proprietary Qswitch modulation technology has succeeded in minimizing this phenomenon. Higher quality marking results have been achieved with no inconsistency in the beginning portion.
Sharp Marking

2 Models Available

The MD-H Series lineup includes two variations made for different marking areas. In addition to the standard type with a marking area of 3.54" x 3.54" (90 x 90 mm), the wide area model with a marking area of 6.10" x 6.10" (155 x 155 mm) is also available. The wide-area model supports applications with large-size work pieces or simultaneous marking on multiple targets.
Standard and Wide-area
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW Telecentric Laser Marker: 
MD-T1000 Green Laser (532nm) With Built-in Camera  
New Product Release: Telecentric, Green (532 nm) Laser Marker with Integrated Camera System Allows for Unparalleled Precision Laser Marking and Processing.
New Laser Technology Report  
An Introductory Report on the Advanced Technology of a Laser Marker and Processing.
NEW Telecentric Laser Marker: MD-T1000 Green Laser (532nm)With Built-in Camera  
COMING SOON: Telecentric, Green (532 nm) Laser Marker with Integrated Camera System Allows for Unparalleled Precision Laser Marking and Processing.
General Catalog  
Just released Get your copy today.
 
Laser Glossary Download.
 
Learn More About Flow Sensor Types, Industry Proven Applications & Optimal Flow Sensor Installation.
 
Our Laser Processing Guidebooks will Help You Master Processing Techniques!
 
Glossary for CO2, YAG, YVO4 and Fiber Lasers.
Related Product Downloads

Laser Marker

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
MD-T1000 Series Telecentric Laser Marker MD-T1000 Series NEW
30W high-power marking realized in the world's smallest laser marker. MD-F3000 Series NEW
YVO4 Laser Marker Features MD-V9900A Series
CO2 Laser Marker Features ML-Z9500 Series
High Power YAG Laser Marker MD-H9800 Series
High-power CO2 Laser Marker ML-G9300 Series
Product catalogs and manuals include both marking head and controller information.
Recommended Downloads
Recommended Products!
CO2 Laser Marker Features
CO2 Laser Marker Features
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
High Speed Digital Laser Barcode Readers
High Speed Digital Laser Barcode Readers
CMOS Laser Displacement
CMOS Laser Displacement
READ BEFORE BUYING!
Request MD-H9800 Series price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.