Marking-Central.com
Laser Marking Library
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
MD-H9800 Series YAG Laser Marker.
Online Support and Services
Features

Laser Marking with Easy Setup and Installation

Vertical Marking Head and Laser Guide Enables Quick and Accurate Setup

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

A Laser Guide can Simplify Work Piece Positioning

Guide Laser
The guide laser scans a red laser beam at high speed to confirm the characters and area of marking on the actual workpiece. This function simplifies and ensures fail-free positioning even on small workpieces or targets with a complicated profile. In addition, the marking area and ruled-line guide laser will help confirm the maximum marking area or compensate for the angle.
Working Distance Pointer
The optimal working distance can be determined quickly and accurately by visually checking the intersection of two laser beams on the target workpiece. There is no need for measuring the distance to the target at each tooling changeover.
Vertical Marking Head for Easy Installation

Sample Marking

The sample marking function allows the user to easily set the optimal marking conditions that have been difficult with conventional models. The sample marking function performs automated marking while varying the three marking conditions; laser power, marking speed, and Q-switch frequency. Conditions can be selected instantly not only for marking characters but also for graphics.
Sample Marking
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW Telecentric Laser Marker: 
MD-T1000 Green Laser (532nm) With Built-in Camera  
New Product Release: Telecentric, Green (532 nm) Laser Marker with Integrated Camera System Allows for Unparalleled Precision Laser Marking and Processing.
New Laser Technology Report  
An Introductory Report on the Advanced Technology of a Laser Marker and Processing.
NEW Telecentric Laser Marker: MD-T1000 Green Laser (532nm)With Built-in Camera  
COMING SOON: Telecentric, Green (532 nm) Laser Marker with Integrated Camera System Allows for Unparalleled Precision Laser Marking and Processing.
General Catalog  
Just released Get your copy today.
 
Laser Glossary Download.
 
Learn More About Flow Sensor Types, Industry Proven Applications & Optimal Flow Sensor Installation.
 
Our Laser Processing Guidebooks will Help You Master Processing Techniques!
 
Glossary for CO2, YAG, YVO4 and Fiber Lasers.
Related Product Downloads

Laser Marker

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
MD-T1000 Series Telecentric Laser Marker MD-T1000 Series NEW
30W high-power marking realized in the world's smallest laser marker. MD-F3000 Series NEW
YVO4 Laser Marker Features MD-V9900A Series
CO2 Laser Marker Features ML-Z9500 Series
High Power YAG Laser Marker MD-H9800 Series
High-power CO2 Laser Marker ML-G9300 Series
Product catalogs and manuals include both marking head and controller information.
Recommended Downloads
Recommended Products!
CO2 Laser Marker Features
CO2 Laser Marker Features
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
High Speed Digital Laser Barcode Readers
High Speed Digital Laser Barcode Readers
CMOS Laser Displacement
CMOS Laser Displacement
READ BEFORE BUYING!
Request MD-H9800 Series price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.