Marking-Central.com
Laser Marking Library
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
MD-V9900A Series 3-Axis YVO4 Laser Marker
Online Support and Services
Features

High-power YVO4 Laser

Reduced Marking Time with High Quality

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Double the optical exchange efficiency of conventional systems

DEPC (Patent pending)
The MD-V9900A Series is equipped with the newly developed DEPC (Dual End Pumping Cavity). The DEPC significantly improves the optical exchange efficiency compared to that of a traditional end pumping system.
This higher efficiency means that the diode has to use less current to generate the equivalent power, reducing energy consumption and increasing diode life.
Efficiency is more than doubled
Efficiency is more than doubled
DEPC (Dual End Pumping Cavity)
 
Bearings (black coloration marking)
Bearings (black coloration marking)

Ultra-high pulse recurrence frequency 400 kHz

The MD-V9900A Series employs a Q switch frequency more than double that of previous KEYENCE lasers. The high frequency enables smooth marking of fine resolutions on high speed productions lines. Both continuous wave and pulse oscillation are available to accommodate varying surface conditions
Ultra-high pulse recurrence frequency 400 kHz
Adjustable over a wide range from CW (continuous wave) to 400 kHz pulse

Power linearity

The power linearity of traditional laser systems is typically +/-5%, and could be even larger at low power. The MD-V9900A achieves an incredible +/-2% power stability, meaning that the mark will never chip, burn, or blur.
Power linearity
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW Telecentric Laser Marker: 
MD-T1000 Green Laser (532nm) With Built-in Camera  
New Product Release: Telecentric, Green (532 nm) Laser Marker with Integrated Camera System Allows for Unparalleled Precision Laser Marking and Processing.
New Laser Technology Report  
An Introductory Report on the Advanced Technology of a Laser Marker and Processing.
NEW Telecentric Laser Marker: MD-T1000 Green Laser (532nm)With Built-in Camera  
COMING SOON: Telecentric, Green (532 nm) Laser Marker with Integrated Camera System Allows for Unparalleled Precision Laser Marking and Processing.
General Catalog  
Just released Get your copy today.
 
Laser Glossary Download.
 
Learn More About Flow Sensor Types, Industry Proven Applications & Optimal Flow Sensor Installation.
 
Our Laser Processing Guidebooks will Help You Master Processing Techniques!
 
Glossary for CO2, YAG, YVO4 and Fiber Lasers.
Related Product Downloads

Laser Marker

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
MD-T1000 Series Telecentric Laser Marker MD-T1000 Series NEW
30W high-power marking realized in the world's smallest laser marker. MD-F3000 Series NEW
YVO4 Laser Marker Features MD-V9900A Series
CO2 Laser Marker Features ML-Z9500 Series
High Power YAG Laser Marker MD-H9800 Series
High-power CO2 Laser Marker ML-G9300 Series
Product catalogs and manuals include both marking head and controller information.
Recommended Downloads
Recommended Products!
CO2 Laser Marker Features
CO2 Laser Marker Features
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
High Speed Digital Laser Barcode Readers
High Speed Digital Laser Barcode Readers
CMOS Laser Displacement
CMOS Laser Displacement
READ BEFORE BUYING!
Request MD-V9900A Series price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.