|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
 |
Electronic Component IndustryUnbeatable Laser Marking Performance for all Applications. |
 |
For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Advantages of the ML-G Series |
 |
| Batch Marking on Several Products |
| You can easily set up the batch marking conditions for several products on a pallet. Since the ML-G Series can perform marking position adjustment for individual products, marking position error can be eliminated. |
 |
| Ultra-small Character Model Marking Unit |
| The Ultra-small Character Model enables marking of extremely small characters (minimum characterheight: 0.008" (0.2 mm)) that cannot be expressed with conventional markers. |
 |
| High-speed Marking Results in a Shortened Tact Time. |
| With the world's fastest scanner motor, the ML-G Series enables high-speed marking of 600 characters/second. |
 |
| Well-defined Characters can be Retained for Long Periods of Time. |
| The ML-G Series can suppress minute fluctuations in laser power intensity, ensuring output stability within± 5%. As a result, it enables stable marking without blurred characters and without damage to delicate electronic components. |
 |
| A Vertical Marking Unit is also Available. |
| The vertical model minimizes the installation space, enabling a highly efficient equipment layout. |
 |
|
 |
|
 |
|
 |
| Improve Productivity |
| The ML-G Series enables batch marking on several electronic components on a pallet. The ML-G Series can perform marking position adjustment for individual products, ensuring accurate marking on even minute products. With the world's fastest scanner motor, the ML-G Series improves production efficiency significantly. |
 |
|
 |
|
 |
Laser Marking Samples |
|
| IC |
|
 |
|
|
 |
| Electronic Part |
|
 |
|
|
 |
| Lead Frame |
|
 |
|
|
 |
| Electronic Part |
|
 |
|
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Laser Marker
|
|
| MD-T1000 Series Telecentric Laser Marker |
MD-T1000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| 30W high-power marking realized in the world's smallest laser marker. |
MD-F3000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| YVO4 Laser Marker Features |
MD-V9900A Series
|
|
 |
 |
 |
 |
 |
 |
| CO2 Laser Marker Features |
ML-Z9500 Series
|
|
 |
 |
 |
 |
 |
 |
| High Power YAG Laser Marker |
MD-H9800 Series
|
|
 |
 |
 |
 |
 |
 |
| High-power CO2 Laser Marker |
ML-G9300 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both marking head and controller information. |
 |
|
|
Recommended Products!
|
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
|
 |
Price Info |
| Request ML-G9300 Series price information. |
|
|
|
|
|
 |
|