Marking-Central.com
Laser Marking Library
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
ML-G9300 Series CO2 Laser Marker. High powered laser
Online Support and Services
Features

Power Stability Ensures Precision Laser Marking

Long Term High Resolution Marking Quality

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Laser Power Stability within ±5%

Beautiful, Consistent Marking can be Achieved.
The ML-G Series provides stable laser power to maintain consistent marking quality. It can suppress irregularities in marking density and eliminate problems of missing or blurred characters. Thus, the ML-G Series ensures beautiful marking over a long period of time.

* When the output is 20% or higher
High resolution, consistent marking

Highest Marking Stability*

High-precision Laser Output with ±5% Stability Ensures Stable Marking*.
With conventional oscillators, the laser power slightly fluctuates by approximately ±10% during the marking process. This can result in diminished marking quality . However, the ML-G Series incorporates a laser oscillator using WaveGuide technology, providing a laser power stability within ±5%. Therefore, the ML-G Series can suppress irregularities in marking density to maintain constant a marking quality. This ensures highly stable marking that cannot be achieved with conventional markers.

* When output is 20% or higher
High-precision Laser Output with ±5% Stability

Dust-proof Structure and Noise Immunity Ensure Stable Marking

Super Dust-proof Structure
A dust-proof wall exists between the laser oscillator and the scanner to separate these units completely. With this structure, external air for cooling the oscillator will not affect the scanner. Dust contained in the external air will not adhere to the marking scanner mirror ,allowing for stable marking without missing or blurred characters.
Noise Immunity
Since the entire marking head is shielded, the ML-G Series prevents external noise from entering the scanner and control board, ensuring stable marking. A CE Marking-conformable model is also available.
Dust proof structure for stable marking
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW Telecentric Laser Marker: 
MD-T1000 Green Laser (532nm) With Built-in Camera  
New Product Release: Telecentric, Green (532 nm) Laser Marker with Integrated Camera System Allows for Unparalleled Precision Laser Marking and Processing.
New Laser Technology Report  
An Introductory Report on the Advanced Technology of a Laser Marker and Processing.
NEW Telecentric Laser Marker: MD-T1000 Green Laser (532nm)With Built-in Camera  
COMING SOON: Telecentric, Green (532 nm) Laser Marker with Integrated Camera System Allows for Unparalleled Precision Laser Marking and Processing.
General Catalog  
Just released Get your copy today.
 
Laser Glossary Download.
 
Learn More About Flow Sensor Types, Industry Proven Applications & Optimal Flow Sensor Installation.
 
Our Laser Processing Guidebooks will Help You Master Processing Techniques!
 
Glossary for CO2, YAG, YVO4 and Fiber Lasers.
Related Product Downloads

Laser Marker

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
MD-T1000 Series Telecentric Laser Marker MD-T1000 Series NEW
30W high-power marking realized in the world's smallest laser marker. MD-F3000 Series NEW
YVO4 Laser Marker Features MD-V9900A Series
CO2 Laser Marker Features ML-Z9500 Series
High Power YAG Laser Marker MD-H9800 Series
High-power CO2 Laser Marker ML-G9300 Series
Product catalogs and manuals include both marking head and controller information.
Recommended Downloads
Recommended Products!
Telecentric Laser Marker
Telecentric Laser Marker
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
High Speed Digital Laser Barcode Readers
High Speed Digital Laser Barcode Readers
CMOS Laser Displacement
CMOS Laser Displacement
READ BEFORE BUYING!
Request ML-G9300 Series price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.