Handheld Probe Coordinate Measuring Machine

XM series

Catalogs View Catalog

Handheld Probe Coordinate Measuring Machine XM series

Portable, Benchtop CMM

High-accuracy measurement over a large area; on or off the system

  • High-accuracy 3D measurement with a handheld probe
  • Large-area measurement with a maximum measurement size of 2 m (6.6')
  • Selectable measurement styles

XM series - Handheld Probe Coordinate Measuring Machine

The XM Series is a handheld coordinate measuring machine (CMM) that lets anyone easily measure 3D/GD&T features. The system is portable and shop-floor ready, so measurements can be taken in any location. The unit also automatically records measurement data and creates detailed inspection reports. The images showcases our latest XM-5000 model which allows high-accuracy measurement for palm-sized parts to large applications.

Applications

  • Hole distance Angle

  • Flatness Perpendicularity

  • True position

  • CAD comparison and NEW free-form CAD export

Features

High-Accuracy 3D Measurement With a Handheld Probe

Targets can be approached from any angle, allowing for intuitive measurement. The measurement results displayed on the monitor are easy to understand and include images.

Large-Area Measurement With a Maximum Measurement Size of 2 m (6.6')

The measurement space is 66 times larger than that of conventional models. Everything from palm-sized parts to large parts can be measured.

Measurement Range in the Horizontal Direction

The measurement range has a maximum depth of 1.2 m and a maximum width of 2 m.

Measurement Range in the Vertical Direction

The measurement range has a maximum height of 1 m.

Selectable Measurement Styles

The measuring head can be installed not only on the stage but also on a dedicated mount or tripod. This new-concept coordinate measuring machine can be placed anywhere.

Adaptable to Your Workbench

Portable for Large Part Measurement

In-Machine Measurement