Handheld Probe Coordinate Measuring Machine

XM series

Catalogs View Catalog

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Recommended Replaceable Products: Handheld Probe Coordinate Measuring Machine - XM-5000

Handheld Probe Coordinate Measuring Machine Camera, Probe x2, and Stage Marker XM-T1200

XM-T1200 - Handheld Probe Coordinate Measuring Machine Camera, Probe x2, and Stage Marker

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

  • CE Marking
  • CSA

Specifications

Model

XM-T1200

Type

Measuring unit (2 probes)
XM-T1200/M1200/S1200

Camera

Image pickup device

4 megapixel CMOS image sensor

Wavelength at light receiving center

Near-infrared

Measuring range

600 mm × 300 mm × 200 mm 23.62" × 11.81" × 7.87"

Min. display unit

Distance

1 µm

Angle

0.0001 degrees

Measurement accuracy

Repeatability

Stage locked: ±3 µm
Stage unlocked: ±4 µm

Indication error

Stage locked: ±8 µm*1
Stage unlocked: ± (10 + L/100) µm*2

Stage

Withstand load

25 kg

X-axis movable range

±100 mm ±3.94"

Rotation range

±60°

Probe

No. of probes

2

Stage marker

No. of markers

6

Marker light source

Near-infrared LED (870 nm)

Probe connection port

2 inputs

Console input

Dedicated console

External remote input

Non-voltage input (with and without tangent point): 2 inputs

Interfaces

Communication (external communication)

USB 2.0 Series A: 3 ports

Display

Built-in display

15" LCD monitor (1024 × 768)

Environmental resistance

Ambient temperature

+10 to +35 °C 50 to 95 °F

Relative humidity

20 to 80 % RH (No condensation)

Power supply

Power supply voltage

Supplied from controller

Connector type

Dedicated connector

Weight

Head: Approx. 39.6 kg (including camera and cable)
Console: Approx. 150 g (including cable)

*1 In reference to ISO 10360-2 (within the range of 200 × 200 × 150 mm 7.87" × 7.87" × 5.91" at an operating ambient temperature of 23 ±1°C 73.4 ±1.8°F)
*2 In reference to ISO 10360-2 (within the range of 500 × 200 × 150 mm 19.69" × 7.87" × 5.91" at an operating ambient temperature of 23 ±1°C 73.4 ±1.8°F)

Data Sheet (PDF) Other Models