NEW Image Dimension Measurement System IM-8000 Series
INSTANT MEASUREMENT

360° multi-surface measurement

Automatic Measurement on up to 300 Part Features in Seconds

Anyone can measure a part by simply placing it on the stage and pressing one button.
Regardless of operator skill, the unit provides accurate and repeatable measurements instantly.

01
02
03

Measure Small, Large, and Three-dimensional Parts

Perform a complete set of measurements with just one touch of a button.

Machined part

Screw and bolt

Pressed part

Injection molded part

Connector

360° Rotary Fixture for Multi-surface Measurement

Simply fixture the part in the chuck. The unit automatically measures multiple surfaces while rotating the object; a jig is not required and complex, multi-surface measurements are taken in seconds.

View catalog for more details.