Image Dimension Measuring System

IM series

Select Language

WIDE- FIELD MODEL

Model

head

IM-6125

Controller

IM-6701

Image pickup device

1" 6.6 mega pixel CMOS

Display

10.4" LCD monitor (XGA: 1024 × 768)
External monitor connectable (clone output)

Light receiving lens

Double telecentric lens

Field of view

Wide field: ø100 × L200 mm ø3.94" x 7.87", High precision: 25 × L125 mm 0.98" × 4.92"

Minimum display unit

0.1 µm

Repetition accuracy

W/o stage movement

Wide field: ±1µm High precision: ±0.5µm

With stage movement

Wide field: ±2µm High precision: ±1.5µm

Measurement accuracy (±2σ)

W/o binding

Wide field: ±5µm*1 High precision: ±2µm*2

With binding

Wide field: ± (7 +0.02L)µm*3 High precision: ± (4 +0.02L)µm*4

External remote input

No-voltage input (with contacts, without contacts)

External output

OK/NG/FAIL

Relay outputRated load 24 VDC 0.5AON resistance 50 mΩ or less

LAN

RJ-45 (10BASE-T / 100BASE-TX / 1000BASE-T)

USB 2.0 series A

6 ports (front: 2, rear: 4)

Record

Hard disk drive

250 GB

Illumination system

Transparent

Telecentric transparent illumination (Green LED)

Ring

Four division ring illumination (White LED)

External

Externally connected illumination (coaxial)

X stage

Moving range

100 mm 3.94" (electric)

Withstand load

2 kg

Z stage

Moving range

30 mm 1.18" (electric)

Rating

Power voltage

100 to 240 VAC 50 / 60 Hz

Power consumption

310 mA or less

Environmental resistance

Operating temperature range

+10 to 35°C +50 to 95°F

Operating ambient humidity

20 to 80%RH (no condensation)

Weight

Controller

Approx 8 kg

Head

Approx 31 kg

*1 In the range of ø80 mm ø3.15" from the centre of the stage within the operating temperature range of +23°C ±1°C +73.4°F ±1.8°F at the focused focal point position
*2 In the range of ø20 mm ø0.79" from the centre of the stage within the operating temperature range of +23°C ±1°C +73.4°F ±1.8°F at the focused focal point position
*3 In the range of ø80 × 180 mm ø3.15" × 7.09" from the centre of the stage, within the operating temperature range of +23°C ±1°C +73.4°F ±1.8°F at the focused focal point position, and with a load weighing 1 kg or less on the stage
L = amount of stage movement in mm units)
*4 In the range of ø20 × 120 mm ø0.79" × 4.72" from the centre of the stage, within the operating temperature range of +23°C ±1°C +73.4°F ±1.8°F at the focused focal point position, and with a load weighing 1 kg or less on the stage
(L = amount of stage movement in mm units)

HIGH-PRECISION MODEL

Model

head

IM-6145

Controller

IM-6701

Image pickup device

1" 6.6 mega pixel CMOS

Display

10.4" LCD monitor (XGA: 1024 × 768)
External monitor connectable (clone output)

Light receiving lens

Double telecentric lens

Field of view

Wide-field measurement mode: ø25 mm ø0.98"
High-precision measurement mode: ø6 mm ø0.24"

Minimum display unit

0.1 µm

Repetition accuracy

Wide-field measurement mode: ±0.5 µm ±0.02 Mil
High-precision measurement mode: ±0.1 µm ±0.004 Mil

Measurement accuracy (±2σ)

Wide-field measurement mode: ±2 µm ±0.08 Mil*1
High-precision measurement mode: ±0.7 µm ±0.03 Mil*2

External remote input

No-voltage input (with contacts, without contacts)

External output

OK/NG/FAIL

Relay outputRated load 24 VDC 0.5AON resistance 50 mΩ or less

LAN

RJ-45 (10BASE-T / 100BASE-TX / 1000BASE-T)

USB 2.0 series A

6 ports (front: 2, rear: 4)

Record

Hard disk drive

250 GB

Illumination system

Transparent

Telecentric transparent illumination (Green LED)

Ring

Four division ring illumination (White LED)

Epi

Coaxial epi-illumination (white LED)

External

Externally connected illumination

X stage

Moving range

Within ø25 mm ø0.98" field

Z stage

20mm0.787"

Withstand load

1 kg

Y stage

Moving range

Within ø25 mm ø0.98" field

Rating

Power voltage

100 to 240 VAC 50 / 60 Hz

Power consumption

310 mA or less

Environmental resistance

Operating temperature range

+10 to 35°C +50 to 95°F

Operating ambient humidity

20 to 80%RH (no condensation)

Weight

Controller

Approx 8 kg

Head

Approx 25 kg

*1 ±2σ in the range of ø20 mm ø0.79" from the center of the stage at the operating temperature range of +23 ±1°C +73.4 ±1.8°F at the focused focal point position
*2 ±2σ in the range of ø5 mm ø0.20" from the center of the stage at the operating temperature range of +23 ±1°C +73.4 ±1.8°F at the focused focal point position

WIDE- FIELD + ADJUSTABLE ILLUMINATION MODEL

Model

head

IM-6225

IM-6225T

Controller

IM-6701

Image pickup device

1" 6.6 mega pixel monochrome CMOS

Display

10. 4" LCD monitor (XGA: 1024 × 768)
External monitor connectable (clone output)

Light receiving lens

Double telecentric lens

Field of view

Wide field: ø100 × L200 mm ø3.94" × 7.87", High precision: 25 × L125 mm 0.98" × 4.92"

Minimum display unit

0.1 µm

Repetition accuracy

W/o stage movement

Wide field: ±1 µm, High precision: ±0. 5 µm

With stage movement

Wide field: ±2 µm, High precision: ±1. 5 µm

Measurement accuracy (±2σ)

W/o binding

Wide field: ±5 µm*1, High precision: ±2 µm*2

With binding

Wide field: ±(7 + 0. 02 L) µm*3, High precision: ±(4 + 0. 02 L) µm*4

Height measurement

Measuring range

-

0 to 60 mm 0 to 2.36"

Measurement force

0.3 N

Measurement position accuracy (XY)

±0.7 mm ±0.03"

Minimum display unit

1 µm

Measurable area (XY)

Standard probe

Wide field: 45 × 95 mm 1.77" × 3.74", High precision: 7.5 × 25 mm 0.30" × 0.98"

Wide-range probe

Wide field: 95 × 95 mm 3.74" × 3.74", High precision: 60 × 25 mm 2.36" × 0.98"

Repetition accuracy

Standard probe

±2 µm*5

Wide-range probe

±5 µm*5

Measurement accuracy

Standard probe

±7.5 µm*6

Wide-range probe

±15 µm*6

External remote input

Non-voltage input (with and without contact)

External output

OK/NG/FAIL

Relay output/rated load: 24 VDC, 0. 5 A/ON resistance

LAN

RJ-45 (10BASE-T/100BASE-TX/1000BASE-T)

USB 2.0 series A

6 ports (front: 2, rear: 4)

Record

Hard disk drive

250 GB

Illumination system

Transparent

Telecentric transparent illumination

Epi

Four division, multi-angle illumination (electric)
Slit ring (directivity) illumination (electric)

X stage

Moving range

100 mm 3.94" (electric)

Z stage

30 mm 1.18" (electric)

Withstand load

2 kg

Rating

Power voltage

100 to 240 VAC 50/60 Hz

Power consumption

310 VA max.

Environmental resistance

Operating temperature range

+10 to 35°C +50 to 95°F

Operating ambient humidity

20% RH to 80% RH (no condensation)

Weight

Controller

Approx 8 kg

Approx. 8 kg

Head

Approx 31 kg

Approx. 34 kg

*1 In the range of ø80 mm ø3.15" from the center of the stage within the operating ambient temperature range of +23°C ±1.0°C +73.4°F ±33.8°F at the focused focal point position
*2 In the range of ø20 mm ø0.79" from the center of the stage within the operating ambient temperature range of +23°C ±1.0°C +73.4°F ±33.8°F at the focused focal point position
*3 In the range of ø80 × 180 mm ø3.15" × 7.09" from the center of the stage, within the operating ambient temperature range of +23°C ±1.0°C +73.4°F ±33.8°F at the focused focal point position, and with a load weighing 1 kg or less on the stage (L = amount of stage movement in mm units)
*4 In the range of ø20 × 120 mm ø0.79" × 4.72" from the center of the stage, within the operating ambient temperature range of +23°C ±1.0°C +73.4°F ±33.8°F at the focused focal point position, and with a load weighing 1 kg or less on the stage (L = amount of stage movement in mm units)
*5 When the maximum measurement height is set to 30 mm 1.18" or less; ±3 µm for the standard probe and ±6 µm for the wide-range probe when the maximum measurement height is greater than 30 mm 1.18" and less than or equal to 60 mm 2.36"
*6 When the maximum measurement height is set to 30 mm 1.18" or less; ±12 µm for the standard probe and ±21 µm for the wide-range probe when the maximum measurement height is greater than 30 mm 1.18" and less than or equal to 60 mm 2.36"

GENERAL-PURPOSE MODEL

Model

head

IM-6015

IM-6025

Controller

IM-6701

Image pickup device

1" 6.6 mega pixel CMOS

Display

10.4" LCD monitor (XGA: 1024 × 768)
External monitor connectable (clone output)

Light receiving lens

Double telecentric lens

Field of view

Wide field: ø100 mm ø3.94"

Wide field: ø100 mm ø3.94", High precision: ø100 mm ø3.94"

Minimum display unit

0.1 µm

Repetition accuracy

Wide field: ±1µm

Wide field: ±1µm High precision: ±0.5µm

Measurement accuracy (±2σ)

Wide field: ±5µm*1

Wide field: ±5µm*1 High precision: ±2µm*2

External remote input

No-voltage input (with contacts, without contacts)

External output

OK/NG/FAIL

Relay outputRated load 24 VDC 0.5AON resistance 50 mΩ or less

LAN

RJ-45 (10BASE-T / 100BASE-TX / 1000BASE-T)

USB 2.0 series A

6 ports (front: 2, rear: 4)

Record

Hard disk drive

250 GB

Illumination system

Transparent

Telecentric transparent illumination (Green LED)

Ring

Four division ring illumination (White LED)

External

Externally connected illumination

Z stage

Moving range

30 mm 1.18"

Withstand load

3 kg

Rating

Power voltage

100 to 240 VAC 50 / 60 Hz

Power consumption

310 mA or less

Environmental resistance

Operating temperature range

+10 to 35°C +50 to 95°F

Operating ambient humidity

20 to 80%RH (no condensation)

Weight

Controller

Approx 8 kg

Head

Approx 24 kg

Approx 25 kg

*1 In the range of ø80 mm ø3.15" from the centre of the stage within the operating temperature range of +23°C ±1°C +73.4°F ±1.8°F at the focused focal point position
*2 In the range of ø20 mm ø0.79" from the centre of the stage within the operating temperature range of +23°C ±1°C +73.4°F ±1.8°F at the focused focal point position

  • Instant Measurement.com

Measurement Systems Library

Latest / Most Downloaded

    • General Catalog Request
    • Trade Shows and Exhibitions
    • eNews Subscribe

    More Series In Image Measurement Systems

    Types In Measurement Systems

    Measurement Systems