Image Dimension Measuring System

IM-6000 series

  • Lineup

Lineup

WIDE- FIELD + ADJUSTABLE ILLUMINATION MODEL [IM-6225]

IM-6225

Wide-field and adjustable illumination model of the image dimension measurement system that enables illuminated place-and-press measurement

This model is equipped with an adjustable illumination unit that integrates multiple ring illumination functions into a single unit. The optimal illumination conditions can be reproduced, which enables even and stable illuminated measurement.

WIDE- FIELD MODEL[IM-6125]

IM-6125

Wide-field model of the image dimension measurement system that enables place-and-press measurement with a 200 mm 7.87" field of view with basic illumination features

Achieves twice as wide a field of view as conventional systems so that large targets can be measured.
Just place-and-press to complete measurement easily and accurately.

HIGH-PRECISION MODEL [IM-6145]

Just place-and-press even for micro machined parts
High-precision type image dimension measurement system

An innovative stage designed for reducing measurement time achieves place-and-press measurement even for micro machined parts. Perform hundreds of measurements in seconds without worrying about target placement and focus.

GENERAL-PURPOSE MODEL [IM-6015/6025]

IM-6015/6025

Just place-and-press General-purpose type
image dimension measurement system

A dimension measurement system born from a new concept which eliminates the need for X-Y stages. With a built-in ΓΈ100 optical lens, this model enables all points in the entire field of view to be measured in a batch.

  • Lineup

For visitors who viewed this page

    Latest / Most Downloaded

      More Series In Image Measurement Systems

      Types In Measurement Systems

      Measurement Systems