High-Accuracy Digital Contact SensorGT2 series

OP-88063

Standard dust boot (material: NBR) for GT2-S1

SPECIFICATIONS

Select Language

Model

OP-88063

Type

Dustboots for 1 mm stroke type

Material

NBR

Note

Attached to the sensor head.

Weight

Approx. 0.5 g

Contact Sensor Tips

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Measurement Sensors