High-Accuracy Digital Contact SensorGT2 series

OP-88159

Probe side protection type: Mounting bracket R / For 5 mm (0.20")/12 mm (0.47") type

SPECIFICATIONS

Select Language

Model

OP-88159

Type

Sensor head mounting bracket R (Optional)

Material

SUS303

Contact Sensor Tips

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Measurement Sensors