GT2 series

High-Accuracy Digital Contact Sensor

Select Language

Sensor heads for the GT2 Standard Type

Model

GT2-H12K

GT2-H12KL

GT2-H12

GT2-H12L

GT2-H32

GT2-H32L

GT2-H50

Detection system

Quartz glass scale, CMOS image sensor projection system, Absolute type (without tracking error)

Measuring range

12 mm 0.47"

32 mm 1.26"

50 mm 1.97"

Resolution

0.1 μm 0.004 Mil

0.5 μm 0.02 Mil

Accuracy (20°C (68°F))

1 μm 0.04 Mil (p-p)

2 μm 0.08 Mil (p-p)

3 μm 0.12 Mil (p-p)

3.5 μm 0.14 Mil (p-p)

Measuring force*1

Downward mounting

1.0 N

0.4 N

1.0 N

0.4 N

2.1 N

1.2 N

3.2 N

Side mounting

0.9 N

0.3 N

0.9 N

0.3 N

1.8 N

0.9 N

2.8 N

Upward mounting

0.8 N

0.2 N

0.8 N

0.2 N

1.5 N

0.6 N

2.4 N

Mechanical response

10 Hz

4 Hz

10 Hz

4 Hz

6 Hz

5 Hz

7 Hz

Probe

Carbide ball ø3

Steel ball ø3

Operation indicator

2-color LED (red, green)

Environmental
resistance

Enclosure rating

IP67

IP67

IP67

IP67

Ambient temperature

-10 to +55°C (14 to 131°F) (No freezing)

Relative humidity

35 to 85% RH (No condensation)

Vibration

10 to 55 Hz, 1.5 mm 0.06", double amplitude, 2 hours in each of X, Y, and Z directions

Sensor head cable

Optional (M8 connector)

Materials

Main body

Main body cast: Zinc die-casting, Indicator: Polyarylate, Dust boot: NBR

Main body cast: Zinc die-casting, Indicator: Polyarylate

Main body cast: Zinc die-casting, Indicator: Polyarylate, Dust boot: NBR

Main body cast: Zinc die-casting, Indicator: Polyarylate

Main body cast: Zinc die-casting, Indicator: Polyarylate, Dust boot: NBR

Main body cast: Zinc die-casting, Indicator: Polyarylate

Main body cast: Zinc die-casting, Indicator: Polyarylate, Dust boot: NBR

Contact

TYPE304 Stainless steel, super-tough tungsten alloy

TYPE304, 440C Stainless steel

Weight (excluding cable)

Approx. 95 g

Approx. 270 g

Approx. 320 g

Accessories

Refer to the instruction manual.

Type

Standard/Low stress (L) type (Sensor head for 12 mm 0.47")

Standard/Low stress (L) type
(Sensor head for 32 mm 1.26"/50 mm 1.97" range)

*1 Value at center of measuring range.

Sensor heads for the GT2 Air Push Type

Model

GT2-A12K

GT2-A12KL

GT2-A12

GT2-A12L

GT2-A32

GT2-A50

Detection system

Quartz glass scale, CMOS image sensor projection system, Absolute type (without tracking error)

Measuring range

12 mm 0.47"

32 mm 1.26"

50 mm 1.97"

Resolution

0.1 μm 0.004 Mil

0.5 μm 0.02 Mil

Accuracy (20°C (68°F)) *1

1 μm 0.04 Mil (p-p)

2 μm 0.08 Mil (p-p)

3 μm 0.12 Mil (p-p)

3.5 μm 0.14 Mil (p-p)

Measuring force *2

Downward mounting

1.2 N

0.4 N

1.2 N

0.4 N

2.1 N

3.2 N

Side mounting

1.1 N

0.3 N

1.1 N

0.3 N

1.8 N

2.8 N

Upward mounting

1.0 N

0.2 N

1.0 N

0.2 N

1.5 N

2.4 N

Operation indicator

2-color LED (red, green)

Applied pressure range

0.25 to 0.5 MPa

Pressure resistance

1.0 MPa

Environmental resistance

Enclosure rating

IP67 *4

  –

IP67 *4

  –

IP67 *4

Ambient temperature

0 to 55°C (32 to 131°F) (No freezing)

Relative humidity

35 to 85% RH (No condensation)

Vibration

10 to 55 Hz, 1.5 mm 0.06", double amplitude, 2 hours in each of X, Y, and Z directions

10 to 55 Hz, 1.5 mm 0.06", double amplitude, 2 hours in each of X, Y, and Z directions*5

Materials

Main body

Main body case: Zinc die-casting; Cylinder part: Aluminium alloy;
Air joint resin part: Polyacetal; Air joint metal part: Brass nickel plating; Indicator: Polyarylate

Dust boot

NBR

  –

NBR

  –

NBR

Contact *3

TYPE304 Stainless steel, super-tough tungsten alloy

TYPE304, 440C Stainless steel

Sensor head cable

Optional (M8 connector)

Weight (excluding cable)

Approx. 145 g

Approx. 340 g

Approx. 405 g

Accessories

Refer to the instruction manual.

Type

Standard / Low stress (L) type (Sensor head for 12 mm 0.47")

Standard type (Sensor head for 32 mm 1.26"/50 mm 1.97" range)

*1 Value when ambient temperature is 20°C (68°F)
*2 Value at center of measuring range. Please note that the measurement force changes depending on the installation state of the dust boots.
*3 The contact is included with the sensor.
*4 Make sure the air tube is connected to the air exhaust joint and that no foreign materials enter inside from the joint.
*5 In the case where a mounting bracket D is used with GT2-A32 and GT2-A50, the double amplitude becomes 0.75 mm 0.03".

DIN-rail mount type amplifier unit(For the pulse output type)

Model

NPN

GT2-71N

GT2-72N

GT2-71CN

GT2-72CN

GT2-71MCN

PNP

GT2-71P

GT2-72P

GT2-71CP

GT2-72CP

GT2-71MCP

Mounting method

DIN-rail mount

Type

Standard loose wire type

Standard connector type

Analog output, connector type

Main unit/Expansion unit *1

Main unit

Expansion unit

Main unit

Expansion unit

Main unit

Power supply voltage *1

10 to 30 VDC, including 10% ripple (P-P)

20 to 30 VDC, including 10% ripple (P-P)

Power
consumption

Normal

2200 mW max. (30 V, 73.3 mA max.)

2700 mW max. (30 V, 90 mA max.)

Power saving (Eco)

1700 mW max. (30 V, 56.7 mA max.)

2200 mW max. (30 V, 73.3 mA max.)

Display power

Measured value display

6 + 1/2-digit 7-segment LED (red)

Other displays

2-color, 13-level bar LED display (red, green), indicators (red, green)

Display range

-199.999.9 to 199.999.9

Display resolution

0.1 μm 0.004 Mil

Sampling rate

1000 times/sec.

Control input

Timing input

Input time: 2 ms min.

Preset input

Input time: 20 ms min.

Reset input

Bank input

Control output

HH

NPNopen collector, Applicable current: 50 mA,Maximum applicable voltage40 V
Residual voltage at ON: 1 V max. * N.O./N.C switchable

High

NPNopen collector, Applicable current: 50 mA,Maximum applicable voltage40 V
Residual voltage at ON: 1 V max. * N.O./N.C switchable

Go

Low

LL

NPNopen collector, Applicable current: 50 mA,Maximum applicable voltage40 V
Residual voltage at ON: 1 V max. * N.O./N.C switchable

Analog output

4 to 20 mA, maximum load resistance: 350 Ω
Analog output range can be changed as desired.

Response time

hsp (3 ms), 5 ms, 10 ms, 100 ms, 500 ms, 1 s

Environmental
resistance

Ambient temperature

-10 to +50°C (14 to 122°F)(No freezing)

-10 to +50°C (14 to 122°F) (GT2-71MCN/71MCP: -10 to +45°C (14 to 113°F) when expansion unit(s) is connected) (No freezing)

Relative humidity

35 to 85% RH (No condensation)

Vibration

10 to 55 Hz, 1.5 mm 0.06", double amplitude, 2 hours in each of X, Y, and Z directions

Materials

Main body case: Polycarbonate, Key top: Polyacetal, Front sheet: PET, Cable: PVC

Power supply/I/O cable

Weight

Approx. 140 g (including power cable)

Approx. 70 g

Accessories

Instruction manual, Cover seal

None

Instruction manual, Cover seal

None

Instruction manual, Cover seal

*1 Precautions when the GT2-70 Series is used with an expansion unit (excluding GT2-71D)
Up to 15 amplifier units can be connected; main unit: 1 unit, expansion unit: 14 units. To use the DIN-rail mount type, be sure to mount the amplifier unit to a DIN-rail (using the metal bracket).
When mounting additional units, be sure to use the end units (OP-26751). When mounting additional units, depending on the number of units to be added, confirm the following specification
limitations.
[Up to 8 units (including main unit)]The power supply voltage is 20 to 30 VDC.The maximum applicable current for each output is 20 mA.
[Up to 9 to 15 units (including main unit)]The power supply voltage is 20 to 30 VDC.The maximum applicable current for each output is 10 mA (including DL-RB1A output current).The residual voltage at ON Is 1.5 V or less.

Panel mount type amplifier unit

Model

NPN

GT2-75N

GT2-76N

GT2-100N

GT2-E3N

PNP

GT2-75P

GT2-76P

GT2-100P

GT2-E3P

Mounting method

Panel mount

Panel mount/Screw mounting using optional
mounting bracket

Installed into GT2-100N/100P
(up to 3 boards)

Type

Main unit/Expansion unit *1

Main unit

Expansion unit

2 channels provided as standard. Addition of expansion
boards allows expansion to 11 channels max.

Expansion unit (1 to 3 channels)

Power supply voltage *1

10 to 30 VDC, including 10% ripple (P-P)

20 to 30 VDC, including 10% ripple (P-P)

Supplied from GT2-100N/100P

Power
consumption

Normal

2200 mW max. (30 V, 73.3 mA max.)

4500 mW max. (30 V, 150 mA max.)

4200 mW max. (30 V, 140 mA max.)*2

Power saving (Eco)

1700 mW max. (30 V, 56.7 mA max.)

3600 mW max. (30 V, 120 mA max.)*2

4000 mW max. (30 V, 133.3 mA max.)

Display power

Measured value display

6 + 1/2-digit 7-segment LED (red)

Other displays

2-color, 13-level bar LED display (red, green), indicators (red, green)

Display range

-199.999.9 to 199.999.9

Display resolution

0.1 μm 0.004 Mil

Sampling rate

1000 times/sec.

Control input

Timing input

Input time: 2 ms min.

Preset input

Input time: 20 ms min.

Reset input

Bank input

Control output

HH

NPNopen collector, Applicable current: 50 mA,Maximum applicable voltage40 V
Residual voltage at ON: 1 V max. * N.O./N.C switchable

NPNopen collector, Applicable current: 50 mA,Maximum applicable voltage40 V
Residual voltage at ON: 1 V max. * N.O./N.C switchable
(Applicable current decreases to 20 mA or lower when 2 or more sensor heads are connected to the GT2-100 Series.)

High

Go

Low

LL

Analog output

Response time

hsp (3 ms), 5 ms, 10 ms, 100 ms, 500 ms, 1 s

Environmental
resistance

Ambient temperature

-10 to +50°C (14 to 122°F) (No freezing)

Relative humidity

35 to 85% RH (No condensation)

Vibration

10 to 55 Hz, 1.5 mm 0.06", double amplitude, 2 hours in each of X, Y, and Z directions

10 to 55 Hz, 0.15 mm 0.01"double amplitude, 2 hours in each of X, Y, and Z directions

10 to 55 Hz, 1.5 mm 0.06", double amplitude, 2 hours in each of X, Y, and Z directions

Materials

Main body case: Polycarbonate, Key top: Polyacetal, Front sheet: PET, Cable: PVC

Main body case: Polycarbonate, Key top: Polyacetal, Front sheet: PET

Power supply/I/O cable

12-core connector connection (Connecting cable included)

Power supply: Terminal block,
I/O: 20-pin connector (MIL standard)

I/O: 30-pin connector (MIL standard)

Weight

Approx. 140 g (including panel mounting bracket, protective front cover and power cable)

Approx. 380 g

Approx. 80 g

Accessories

Panel mounting bracket, protective front cover, power cable, instruction manual, cover seal

Panel mounting bracket, protective front cover, power cable, expansion cable

Instruction manual, panel mounting bracket

None

*1 Precautions when the GT2-70 Series is used with an expansion unit (excluding GT2-71D)
Up to 15 amplifier units can be connected; main unit: 1 unit, expansion unit: 14 units. To use the DIN-rail mount type, be sure to mount the amplifier unit to a DIN-rail (using the metal bracket).
When mounting additional units, be sure to use the end units (OP-26751). When mounting additional units, depending on the number of units to be added, confirm the following specification
limitations.
[Up to 8 units (including main unit)]The power supply voltage is 20 to 30 VDC.The maximum applicable current for each output is 20 mA.
[Up to 9 to 15 units (including main unit)]The power supply voltage is 20 to 30 VDC.The maximum applicable current for each output is 10 mA (including DL-RB1A output current).The residual voltage at ON Is 1.5 V or less.
*2 For GT2-100 Series, when the maximum number of sensor heads are connected and all units are set to power saving mode.

DIN-rail mount type pulse output amplifier unit

Model

GT2-71D

Type

Installation type

DIN rail mount

Main unit/expansion unit

Main unit

Number of expandable units

Cannot be extended

Power voltage

10 to 30 VDC, including 10% ripple (P-P), Class 2

Display indicator

Power (green), alarm (red), pulse output (green), input (green)

Pulse resolution

0.1 μm 0.004 Mil, 0.5 μm 0.02 Mil, 1 μm 0.04 Mil, 10 μm 0.039 Mil (selectable)

Power consumption

1,600 mW or less (at 30 V: 53.3 mA or less)

Minimum phase difference

0.5 μs, 2.5 μs, 5 μs, 25 μs (selectable)

Control input (origin return)

No-voltage input (with contacts, without contacts), input time: 20 ms or more

Output signal

90° phase difference from the A, B, and Z phases; differential square wave (conforms to EIA-422)

Output signal level

+5 V

Environmentalresistance

Operating ambient temperature

-10 to +50°C (no freezing)

Operating ambient humidity

35 to 85% RH (No condensation)

Vibration resistance

10 to 55 Hz, 1.5 mm 0.06" double amplitude for 2 hours in each of the X, Y, and Z directions

Material

Main unit case front cover

Polycarbonate (PC)

Weight

Approx. 110 g (including the power supply cable)

For visitors who viewed this page

    For Your Support

    • MeasureCentral.com

    Latest / Most Downloaded

      • SensorCentral.com
      • Get FREE! General Catalog
      • Trade Shows and Exhibitions
      • eNews Subscribe

      Measurement Sensors