|
|
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
Image Dimension Measurement System (IM-6500 Series) Specifications |
Best in Class Performance with the Specifications to Back it Up. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
| Main Unit |
|
|
 |
1. ±2σ in the range of ø80 mm ø3.15" from the center of the stage at the operating temperature range of +23±1.0°C +73.4±1.8°F degrees at the focused focal point position
2. ±2σ in the range of ø20 mm ø0.79" from the center of the stage at the operating temperature range of +23±1.0°C +73.4±1.8°F degrees at the focused focal point position |
 |
| Various functions |
|
|
 |
| 3. Depending on the measurement setting data and number of data pieces being stored |
 |
|
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Image Measurement System
|
|
| Image Dimension Measurement System |
IM-6500 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
Recommended Products!
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
|
 |
| LJ-G Series NEW |
| High-accuracy 2D Laser Displacement Sensor |
|
|
|
 |
Price Info |
| Request IM-6500 Series price information. |
|
|
|
|
|
 |
|