keyence

MeasureCentral.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
EX-500 Inductive Gauging Sensor
Online Support and Services
Features

High Accuracy Inductive Gauging Sensors

Dual Analog Outputs can be Connected to External Equipment.

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

High Resolution and Accuracy

The EX-500 Series measures target displacement with a resolution of 0.03% of F.S. Select Voltage (0-5VDC) or Current (2-40mA) output for connecting to external equipment. Using the built-in linearizer circuit, the EX-500 Series accurately outputs displacement values with a linearity of ±0.3% of F.S.

Wide Measuring Range for Nonferrous Targets

The EX-500 Series provides a wide measuring range and high measurement accuracy for nonferrous targets, unlike the more limited conventional sensors.

Auto-zero Function

Pressing the auto-zero key sets the current measured value to 0 V. Zero-point adjustment with a standard target is as simple as pressing the auto-zero key. Sensor setup at product changeover is made quick and easy. (External control terminal is provided.).

Interference Suppression Function

The interference suppression function allows side-by-side installation of up to 5 sensors, enabling multi-point measurements in limited spaces.

Compatible Sensor Heads

Sensor heads of the same type can replace each other with only minor adjustments. The sensor cable can easily be extended by using the optional extension cable and changing the switch settings

Safety Functions

If the sensor head is damaged or the cable is disconnected, the ALARM LED indicator lights and an alarm signal is output.

Heat-resistant Sensor Heads (105 C) Conform to IP-67

The EX-500 Series offers four types of sensor heads including high-accuracy and long- range models. These sensor heads are ideal for measurements in harsh environments.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Sub-micron Measurement Guide  
High-precision measurement (0.4 micron) at a low cost.
Condition Based Maintenance  
Displacement sensor guide for condition based maintenance.
A Revolutionary 2D Laser Displacement Sensor that Needs No PC for Complicated Profile Measurement  
Presenting Our All-in-one Laser Profilometer.
General Catalog  
Just released Get your copy today.
 
6 Case Studies of Cost Reductions Using Our 2D Laser Profilers.
 
Presenting a Non-Contact Displacement Sensor with 1 nm (0.00004 mil) Resolution from a Ø2 mm Sensor Head.
 
Illustrations on Application Types, Techniques and Examples.
 
See Case Studies of Proven Solutions on Solving Common Measurement Applications.
Related Product Downloads

Inductive Displacement Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Digital, High Speed/Accuracy type EX-V Series
High Accuracy type EX-500 Series
High-speed Response type EX-200 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Laser Sensor
Digital Laser Sensor
CMOS Laser Displacement
CMOS Laser Displacement
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
READ BEFORE BUYING!
Request EX-500 Series price information.
See how Keyence will ship your order the day it's received
Try the EX-500 Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.