keyence

MeasureCentral.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
EX-V Inductive Displacement Sensor
Online Support and Services
Dimensions

Digital Inductive Displacement Sensor (EX-V Series) Dimensions

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
Unit : mm/inch
EX-V Controller - EX-V01/EX-V02/EX-V05/EX-V10/EX-V64
EX-V Inductive displacement sensor controller dimensions
EX-V Sensor Heads
EX-V Inductive displacement sensor head dimensions
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Sub-micron Measurement Guide  
High-precision measurement (0.4 micron) at a low cost.
Condition Based Maintenance  
Displacement sensor guide for condition based maintenance.
A Revolutionary 2D Laser Displacement Sensor that Needs No PC for Complicated Profile Measurement  
Presenting Our All-in-one Laser Profilometer.
General Catalog  
Just released Get your copy today.
 
6 Case Studies of Cost Reductions Using Our 2D Laser Profilers.
 
Presenting a Non-Contact Displacement Sensor with 1 nm (0.00004 mil) Resolution from a Ø2 mm Sensor Head.
 
Illustrations on Application Types, Techniques and Examples.
 
See Case Studies of Proven Solutions on Solving Common Measurement Applications.
Related Product Downloads

Inductive Displacement Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Digital, High Speed/Accuracy type EX-V Series
High Accuracy type EX-500 Series
High-speed Response type EX-200 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Laser Sensor
Digital Laser Sensor
CMOS Laser Displacement
CMOS Laser Displacement
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
READ BEFORE BUYING!
Request EX-V Series price information.
See how Keyence will ship your order the day it's received
Try the EX-V Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.