keyence

MeasureCentral.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
EX-V Inductive Displacement Sensor
Online Support and Services
Features

High Speed Sampling with Linearity Correction

Inductive Displacement Sensor with Sub-micron Resolution and Ultra Fast Sampling Rate

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Best-in-its Class Accuracy and High-speed Sampling

The EX-V series combines high-speed sampling with a newly developed linearity correction circuit which results in dramatic performance improvement over conventional eddy current systems.
EX-V Inductive sampling rate

Instantaneous changes can be detected reliably.

The high-speed digital processing circuit allows for accurate detection of real peak (bottom) values that cannot be detected at conventional sampling speeds.

FLL circuit for high accuracy

The FLL (Flat Level Linearization) circuit applies the optimal linearization correction for each individual sensor head. You can achieve the measurement with best-in-its class accuracy with simple setting.

EX-V 3 basic modes for quick operation

EX-V Series bottom-dead-center mode

EX-V Series eccentricity/vibration mode

EX-V Series thickness/gap mode

High-performance & Simple Setup

High-speed, high-accuracy detection allows for 24-hour monitoring of facilities and products, preventing defective products from being produced.

The high-speed, 40,000 samples/second sampling rate will not miss instantaneous changes. Even high-speed production lines or moving objects can be measured accurately and efficiently. The EX-V Series significantly improves the reliability of facility monitoring system by adding more accurate measurement to the rugged design, which is virtually unaffected by harsh environments.
EX-V Series compact, durable sensor head

Small and Highly Resistant Sensor Head (Rated IP-67)

Considering the harsh working environment in most factories, these sensor heads are designed to handle splashing water and oil. In addition, these sensor heads are designed to save space and to allow for easy maintenance.
EX-V Series compact, durable sensor head

Significant Reductions in Cost and Labor Hours at the Touch of a Button

The built-in modes greatly simplify initial setup, saving time and money. There is no need for complicated trigger inputs or timers from a PLC in order to obtain the desired results. With the touch of one button, simply choose from Bottom-Dead-Center, Eccentricity/Vibration, or Thickness/Gap modes depending on your application
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Sub-micron Measurement Guide  
High-precision measurement (0.4 micron) at a low cost.
Condition Based Maintenance  
Displacement sensor guide for condition based maintenance.
A Revolutionary 2D Laser Displacement Sensor that Needs No PC for Complicated Profile Measurement  
Presenting Our All-in-one Laser Profilometer.
General Catalog  
Just released Get your copy today.
 
6 Case Studies of Cost Reductions Using Our 2D Laser Profilers.
 
Presenting a Non-Contact Displacement Sensor with 1 nm (0.00004 mil) Resolution from a Ø2 mm Sensor Head.
 
Illustrations on Application Types, Techniques and Examples.
 
See Case Studies of Proven Solutions on Solving Common Measurement Applications.
Related Product Downloads

Inductive Displacement Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Digital, High Speed/Accuracy type EX-V Series
High Accuracy type EX-500 Series
High-speed Response type EX-200 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Laser Sensor
Digital Laser Sensor
CMOS Laser Displacement
CMOS Laser Displacement
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
READ BEFORE BUYING!
Request EX-V Series price information.
See how Keyence will ship your order the day it's received
Try the EX-V Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.