America

Rugged & Compact

Developed for use in harsh environments, the IL Series was designed with a robust structure.

Rugged

Rugged Head Structure

[Die cast metal used for IP67/optical base]

The head structure was redesigned to make it rugged enough to withstand almost any environment. In addition, the optical base is made of die cast SUS304 for added strength and protection.

Rugged Head Structure

Easy

Compact Head Design + Easy Mounting

[Smallest body in its class] + [Hi-flex cable]

The IL Series has achieved the smallest head housing in its class by adopting the unique aspherical lens. The weight of the head is a mere 60g* (2.1 oz). The sensor head cable is designed with a robot cable. This cable is specifically designed for high cycle service life and makes the sensor ideal for robotics or other high cycle applications.
*IL-030

20 million cycle service life (typical)

Compact Head

Compact Head