CMOS Multi-Function Analog Laser SensorIL series

OP-87058

Sensor head Cable 10 m

SPECIFICATIONS

Select Language

Model

OP-87058

Product Name

Cable

Overview

10m Sensor head cable.

Applicable product

IL,IG,GV-T Series head

Length

10m

Cable end

M8 straight

Cable end 2

e-con

Material

Cable: Polyvinyl chloride (PVC)

Weight

Approx. 360g

Remarks

The cable is common to the transmitter and receiver sides, and can be used on either of them.

Tips of Measurement

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Measurement Sensors