CMOS Multi-Function Analog Laser SensorIL series

OP-87662

Sensor Head Cable, M8, L-shaped Connector, 10 m

SPECIFICATIONS

Select Language

Model

OP-87662

Applicable product

IL Series

Number included

1 cable

Cable end

M8 L-shaped type - e-con

Length

10 m 32.81'

Note

If you cut the cable, you will require a connector (OP-84338) for connecting to the display unit (amplifier unit).

Weight

Approx. 360 g

Tips of Measurement

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Measurement Sensors