IL series

CMOS Multi-Function Analog Laser Sensor

Select Language

Sensor heads

Model

IL-030

IL-065

IL-100

IL-300

IL-600

IL-2000*7

Reference distance

30 mm 1.18”

65 mm 2.56”

100 mm 3.94”

300 mm 11.81”

600 mm 23.62”

2000 mm78.74"

Measurement range

20 to 45 mm 0.79” to 1.77”

55 to 105 mm 2.17” to 4.13”

75 to 130 mm 2.95” to 5.12”

160 to 450 mm 6.30” to 17.72”

200 to 1000 mm 7.87” to 39.37”

1000 to 3500 mm39.37" to 137.80"

Light source

Type

Red semiconductor laser, wavelength: 655 nm (visible light)

Laser class

Class 1 (FDA (CDRH) Part1040.10)*6
Class 1 (IEC 60825-1)

Class 2 (FDA (CDRH) Part1040.10)*6
Class 2 (IEC 60825-1)

Class 2 Laser Product(FDA (CDRH) Part1040.10)*6
, IEC 60825-1)

Output

220 μW

560 μW

Spot diameter (at standard distance)

Approx. 200 × 750 μm
7.89 x 29.53 Mil

Approx. 550 × 1750 μm
21.65 x 68.9 Mil

Approx. 400 × 1350 μm
15.75 x 53.15 Mil

Approx. ø0.5 mm
ø19.7 Mil

Approx. ø1.6 mm
ø63.04 Mil

Approx. 1400 × 7000 μm55.12×275.59Mil

Linearity*1*2

±0.1% of F.S.

±0.15% of F.S.

±0.25% of F.S.

±0.25% of F.S.
(When used at a distance of
200 to 600 mm 7.81" to 23.62")
±0.5% of F.S.
(When used at a distance of
200 to 1000 mm 7.81" to 39.97")

±0.16% of F.S.
(When used under 1000 to 3500 mm39.37" to 137.80")

Repeatability*3

1μm0.04 Mil

2μm0.08 Mil

4μm0.16 Mil

30μm1.18 Mil

50μm1.97 Mil

100μm3.94Mil

Sampling rate

0.33/1/2/5 ms (4 levels available)

0.33/1/2/5 ms (Variable to 4 levels)

Operation status indicators

Laser emission warning indicator: Green LED, Analog range indicator: Orange LED, Reference distance indicator: Red/Green LED

Laser emission warning indicator: green LED, Analog range indicator: orange LED, Reference distance indicator: red/green LED

Temperature characteristics*4

0.05% of F.S./°C

0.06% of F.S./°C

0.08% of F.S./°C

0.016% of F.S./°C

Environmental
resistance

Enclosure rating

IP67

Ambient light*5

Incandescent lamp: 5000 lux

Incandescent lamp: 7500 lux

Incandescent lamp: 5000 lux

Incandescent lamp:
10000 lx

Ambient temperature

-10 to +50°C (14 to 122°F) (No condensation or freezing)

-10 to +50°C (No condensation and freezing)

Relative humidity

35 to 85% RH (No condensation)

Vibration

10 to 55 Hz 1.5 mm 0.06" double amplitude in the X, Y and Z directions, 2 hours respectively

Material

Housing material: PBT Metal parts: SUS304 Packing: NBR Lens cover: Glass Cable: PVC

Housing material: PBT, Metal: SUS304, Packing: NBR, Lens cover: Glass, Cable: PVC

Weight

Approx. 60 g

Approx. 75 g

Approx. 135 g

Approx. 350 g

*1 Value when measuring the KEYENCE standard target (white diffuse object).
*2 The F.S. of each model is as shown to the right. IL-S025/IL-030: ±5 mm, IL-S065/IL-065: ±10 mm, IL-100: ±20 mm, IL-S100: ±30 mm, IL-300: ±140 mm, IL-600: ±400 mm,
IL-2000: +1000 to -1500 mm
*3 Is the value for when our standard object (white diffuse object) is measured at an average of 128 times and with a sampling rate of 1 ms from a standard distance. (IL-300/
IL-600 is 2 ms and IL-2000 is 5 ms).
*4 F.S. for each model is as follows: IL-030: ±5 mm 0.20" IL-065: ±10 mm 0.39" IL-100: ±20 mm 0.79" IL-300: ±140 mm 5.51" IL-600: ±400 mm 15.75"
*5 Value when the sampling rate is set to 2 ms or 5 ms.
*6 The laser classification for FDA (CDRH) is implemented based on IEC 60825-1 in accordance with the requirements of Laser Notice No.50.
*7 Amplifiers purchased before August 8th, 2012 cannot be used.

Amplifier

Model

IL-1000

IL-1500

IL-1050

IL-1550

Type

DIN-rail mount

Panel mount

DIN-rail mount

Panel mount

Main unit/expansion unit

Main unit

Expansion unit

Head compatibility

Compatible

Display

Minimum
displayable unit

IL-030: 1 μm 0.04 Mil, IL-065, IL-100: 2 μm 0.08 Mil, IL-300: 10 μm 0.39 Mil, IL-600: 50 μm 1.97 Mil

Display range

IL-030/IL-065/IL-100: ±99.999 mm to ±99 mm (4 levels selectable)
IL-300/IL-600: ±999.999 mm to ±999 mm (3 levels selectable)

Display rate

Approx. 10 times/sec.

Analog voltage output *1

±5 V, 1 to 5 V, 0 to 5 V, Output impedance 100 Ω

None

Analog current output *1

4 to 20 mA, Maximum load resistance of 350 Ω

Control input *2

Bank switch input

Non-voltage input

Zero-shift input

Stop emission input

Timing input

Reset input

Control output *3

Judgement output

Open collector output (NPN, PNP changeover possible/N.O., N.C. changeover possible)

Alarm output

Open collector output (NPN, PNP changeover possible/N.C.)

Current

Power voltage *4

10 to 30 VDC ripple (P-P) 10% included, Class 2

Supplied by main unit

Power consumption

2300 mW or less (at 30 V: 77 mA or less)

2500 mW or less (at 30 V: 84 mA or less)

2000 mW or less (at 30 V: 67 mA or less)

2200 mW or less (at 30 V: 74 mA or less)

Environmental
resistance

Ambient humidity

-10 to +50°C (14 to 122°F) (No condensation or freezing)

Ambient temperature

35 to 85% RH (No condensation)

Vibration

10 to 55 Hz 1.5 mm 0.06" double amplitude in the X, Y and Z directions, 2 hours respectively

Pollution degree

2

Material

Main unit case/Front sheet: Polycarbonate; Key tops: Polyacetel; Cable: PVC

Weight (including attachments)

Approx. 150 g

Approx. 170 g

Approx. 140 g

Approx. 160 g

*1 Select and use one of ±5 V, 1 to 5 V, 0 to 5 V or 4 to 20 mA.
*2 Assign an input of your choice to the 4 external input lines before using.
*3 The NPN open collector rated output is: 50 mA max./ch (20 mA when adding an expansion unit) less than 30 V, residual voltage less than 1 V (less than 1.5 V when adding over 6 units including the main unit)
The PNP open collector rated output is: 50 mA max./ch (20 mA/ch when adding an expansion unit), less than power voltage, and less than 2 V residual voltage (less than 2.5 V when adding over 6 units including the main unit)
*4 If there are over 6 additional expansion units, please use a power voltage of 20 to 30 V.

For visitors who viewed this page

    For Your Support

    • MeasureCentral.com

    Latest / Most Downloaded

      • SensorCentral.com
      • Get FREE! General Catalog
      • Trade Shows and Exhibitions
      • eNews Subscribe

      Measurement Sensors