CMOS Multi-Function Analog Laser Sensor
|
Model | IL-030 |
IL-065 | IL-100 |
IL-300 | IL-600 |
IL-2000*7 | |||
| Reference distance | 30 mm 1.18” | 65 mm 2.56” |
100 mm 3.94” | 300 mm 11.81” |
600 mm 23.62” | 2000 mm78.74" |
|||
|
Measurement range | 20 to 45 mm 0.79” to 1.77” | 55 to 105 mm 2.17” to 4.13” | 75 to 130 mm 2.95” to 5.12” | 160 to 450 mm 6.30” to 17.72” | 200 to 1000 mm 7.87” to 39.37” | 1000 to 3500 mm39.37" to 137.80" | |||
| Light source | Type |
Red semiconductor laser, wavelength: 655 nm (visible light) | |||||||
| Laser class | Class 1
(FDA (CDRH) Part1040.10)*6 | Class 2 (FDA (CDRH)
Part1040.10)*6 | Class 2 Laser Product(FDA (CDRH)
Part1040.10)*6 | ||||||
|
Output | 220 μW |
560 μW | |||||||
| Spot diameter (at standard distance) | Approx. 200 × 750
μm | Approx. 550 × 1750
μm | Approx. 400 × 1350
μm | Approx. ø0.5
mm | Approx. ø1.6
mm | Approx. 1400 × 7000 μm55.12×275.59Mil |
|||
|
Linearity*1*2 | ±0.1% of F.S. |
±0.15% of F.S. |
±0.25% of F.S. |
±0.25% of F.S. |
±0.16% of F.S. | ||||
|
Repeatability*3 |
1μm0.04 Mil | 2μm0.08 Mil |
4μm0.16 Mil | 30μm1.18 Mil |
50μm1.97 Mil | 100μm3.94Mil | |||
| Sampling rate | 0.33/1/2/5 ms (4 levels available) | 0.33/1/2/5 ms (Variable to 4 levels) | |||||||
| Operation status indicators |
Laser emission warning indicator: Green LED, Analog range indicator: Orange LED, Reference distance indicator: Red/Green LED | Laser emission warning indicator: green LED, Analog range indicator: orange LED, Reference distance indicator: red/green LED | |||||||
| Temperature characteristics*4 | 0.05% of F.S./°C | 0.06% of F.S./°C | 0.08% of F.S./°C | 0.016% of F.S./°C | |||||
|
Environmental |
Enclosure rating |
IP67 | |||||||
| Ambient light*5 |
Incandescent lamp: 5000 lux |
Incandescent lamp: 7500 lux |
Incandescent lamp: 5000 lux |
Incandescent lamp: |
|||||
|
Ambient temperature |
-10 to +50°C (14 to 122°F) (No condensation or freezing) | -10 to +50°C (No condensation and freezing) | |||||||
| Relative humidity | 35 to 85% RH (No condensation) | ||||||||
| Vibration | 10 to 55 Hz 1.5 mm 0.06" double amplitude in the X, Y and Z directions, 2 hours respectively | ||||||||
| Material | Housing material: PBT Metal parts: SUS304 Packing: NBR Lens cover: Glass Cable: PVC | Housing material: PBT, Metal: SUS304, Packing: NBR, Lens cover: Glass, Cable: PVC | |||||||
| Weight |
Approx. 60 g | Approx. 75 g | Approx. 135 g | Approx. 350 g | |||||
| *1
Value when measuring the KEYENCE standard target (white diffuse
object). | |||||||||
| Model | IL-1000 |
IL-1500 | IL-1050 |
IL-1550 | |||
| Type |
DIN-rail mount | Panel mount | DIN-rail mount |
Panel mount | |||
| Main unit/expansion unit | Main unit | Expansion unit | |||||
| Head compatibility | Compatible | ||||||
|
Display |
Minimum |
IL-030: 1 μm 0.04 Mil, IL-065, IL-100: 2 μm 0.08 Mil, IL-300: 10 μm 0.39 Mil, IL-600: 50 μm 1.97 Mil | |||||
| Display range |
IL-030/IL-065/IL-100: ±99.999 mm to ±99 mm (4
levels selectable) | ||||||
| Display rate | Approx. 10 times/sec. |
||||||
|
Analog voltage output *1 | ±5 V, 1 to 5 V, 0 to 5 V, Output impedance 100 Ω | None | |||||
| Analog current output *1 |
4 to 20 mA, Maximum load resistance of 350 Ω | ||||||
|
Control input *2 |
Bank switch input | Non-voltage input | |||||
| Zero-shift input | |||||||
| Stop emission input |
|||||||
|
Timing input | |||||||
| Reset input | |||||||
|
Control output *3 |
Judgement output |
Open collector output (NPN, PNP changeover possible/N.O., N.C. changeover possible) | |||||
| Alarm output | Open collector output (NPN, PNP changeover possible/N.C.) | ||||||
| Current | Power voltage *4 | 10 to 30 VDC ripple (P-P) 10% included, Class 2 | Supplied by main unit | ||||
| Power consumption | 2300 mW or less (at 30 V: 77 mA or less) | 2500 mW or less (at 30 V: 84 mA or less) | 2000 mW or less (at 30 V: 67 mA or less) | 2200 mW or less (at 30 V: 74 mA or less) | |||
|
Environmental |
Ambient humidity |
-10 to +50°C (14 to 122°F) (No condensation or freezing) | |||||
| Ambient temperature | 35 to 85% RH (No condensation) | ||||||
| Vibration | 10 to 55 Hz 1.5 mm 0.06" double amplitude in the X, Y and Z directions, 2 hours respectively | ||||||
| Pollution degree | 2 |
||||||
|
Material | Main unit case/Front sheet: Polycarbonate; Key tops: Polyacetel; Cable: PVC | ||||||
|
Weight (including attachments) | Approx. 150 g | Approx. 170 g |
Approx. 140 g | Approx. 160 g | |||
| *1 Select and
use one of ±5 V, 1 to 5 V, 0 to 5 V or 4 to 20
mA. | |||||||
1-888-KEYENCE
(1-888-539-3623)