High-Speed, High-Accuracy CCD Laser Displacement Sensor
LK-G3000 series
Sensor Head: Long Distance, Wide beam LK-G157
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-G157 | |||
Reference distance | Diffused reflection: 150 mm 5.91", Specular reflection: 147.5 mm 5.81" (Specular reflection) | |||
Measuring range | Diffused reflection: ±40 mm ±1.57", Specular reflection: ±39 mm ±1.54"*1*2 | |||
Light source | Type | Red semiconductor laser | ||
Wavelength | 655 nm (visible light) | |||
Laser Class | Class II (FDA CDRH 21CFR PART1040.10) | |||
Output | 0.95 mW | |||
Spot diameter (at reference distance) | Approx. 120 x 1,700 µm | |||
Linearity | ±0.05 % of F.S. (F.S.= ±40 mm ±1.57")*3 | |||
Repeatability | 0.5 µm 0.000020"*4 | |||
Sampling frequency | 20 / 50 / 100 / 200 / 500 / 1,000 µs (Selectable from 6 levels) | |||
LED display | Near the center of the measurement: Green lights | |||
Temperature characteristics | 0.01 % of F.S./°C (F.S.= ±40 mm ±1.57") | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529) | ||
Ambient light | Incandescent lamp or Fluorescent lamp: 5,000 lux max. | |||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Aluminum die-cast | |||
Weight | Approx. 290 g (including the cable) | |||
*1 The range is obtained by measuring KEYENCE's standard target (ceramic). |