High-speed, High-accuracy CCD Laser Displacement Sensor
| Model | LK-G10 |
LK-G15 | LK-G32 |
LK-G37 | |||
| Reference distance | 10 mm 0.39" | 30 mm 1.18"(Diffuse reflection), 23.5 mm 0.93"(Specular reflection) | |||||
| Measuring range | ±1 mm ±0.04" |
±5 mm ±0.2"(Diffuse reflection),±4.5 mm ±0.18"(Specular reflection) | |||||
| Light source | Type | Red semiconductor laser | |||||
|
Wavelength | 655 nm (visible light) | 650 nm (visible light) | |||||
| Laser Class | Class II (FDA
(CDRH) Part 1040.10), | Class II (FDA (CDRH) Part 1040.10), Class 2 (IEC 60825-1) |
|||||
| Output | 0.3 mW | 0.95 mW | |||||
| Spot diameter (at reference distance) |
Approx. φ20 μm φ0.79 Mil |
Approx. 20 x 500 μm |
Approx. φ30 μm φ1.18 Mil |
Approx. 30 x 850 μm |
|||
| Linearity *1 | ±0.03% of F.S. (F.S.= ±1 mm ±0.04") | ±0.05% of F.S. (F.S.= ±5 mm ±0.2") |
|||||
| Repeatability *2 | 0.02 μm
0.0008 Mil | 0.05 μm *3 0.002 Mil | |||||
| Sampling time |
20/50/100/200/500/1000 μs (Selectable from 6 levels) | ||||||
| LED display | Near the center of the measurement: Green lights, Within the measurement area: Orange lights, Outside the measurement area: Orange flashing | ||||||
| Temperature characteristics | 0.01% of
F.S./°C | 0.01% of F.S./°C | |||||
| Enclosure rating | IP67 (IEC60529) | ||||||
| Ambient light | Incandescent lamp or fluorescent lamp: 10000 lux max. |
||||||
| Ambient temperature | 0 to 50°C (32 to 122°F) | ||||||
| Relative humidity | 35 to 85%, No condensation |
||||||
| Vibration resistance | 10 to 55 Hz, double amplitude 1.5 mm 0.06"; two hours in each direction of X, Y, and Z | ||||||
|
Material | Aluminum die-cast | ||||||
| Weight (including the cable) | Approx. 190 g | Approx. 280 g | |||||
| *1 The value is
obtained by measuring KEYENCE’s standard target (ceramic)
with the Standard mode. | |||||||
| Model | LK-G82 |
LK-G87 | LK-G152 |
LK-G157 | |||
| Reference distance | 80 mm 3.15"(Diffuse reflection),75.2 mm 2.96"(Specular reflection) | 150 mm 5.91"(Diffuse reflection),147.5 mm 5.81"(Specular reflection) | |||||
| Measuring range | ±15 mm ±0.59"(Diffuse reflection),±14 mm ±0.55"(Specular reflection) | ±40 mm ±1.57"(Diffuse reflection),±39 mm ±1.54"(Specular reflection) | |||||
| Light source | Type | Red semiconductor laser | |||||
|
Wavelength | 650 nm (visible light) | ||||||
| Laser Class | Class II (FDA (CDRH) Part 1040.10), Class 2 (IEC 60825-1) |
||||||
| Output | 0.95 mW | ||||||
| Spot diameter (at reference distance) |
Approx. φ70 μm φ2.76 Mil |
Approx. 70 x 1100 μm |
Approx. φ120 μm φ4.72 Mil |
Approx. 120 x 1700 μm |
|||
| Linearity *1 | ±0.05% of F.S. (F.S.= ±15 mm ±0.59") | ±0.05% of F.S. (F.S.= ±40 mm ±1.57") |
|||||
| Repeatability *2 | 0.2 μm *3 0.008 Mil | 0.5 μm *3 0.02 Mil | |||||
| Sampling time |
20/50/100/200/500/1000 μs (Selectable from 6 levels) | ||||||
| LED display | Near the center of the measurement: Green lights, Within the measurement area: Orange lights, Outside the measurement area: Orange flashing | ||||||
| Temperature characteristics | 0.01% of
F.S./°C | 0.01% of F.S./°C | |||||
| Enclosure rating | IP67 (IEC60529) | ||||||
| Ambient light | Incandescent lamp or fluorescent lamp: 10000 lux max. | Incandescent lamp or
fluorescent | |||||
| Ambient temperature | 0 to 50°C (32 to 122°F) | ||||||
| Relative humidity | 35 to 85%, No condensation | ||||||
| Vibration resistance | 10 to 55 Hz, double amplitude 1.5 mm 0.06"; two hours in each direction of X, Y, and Z |
||||||
| Material | Aluminum die-cast | ||||||
| Weight (including the cable) | Approx. 380 g | Approx. 290 g | |||||
| *1 The value is
obtained by measuring KEYENCE’s standard target (ceramic)
with the Standard mode. | |||||||
| Model | LK-G402 |
LK-G407 | LK-G502 |
LK-G507 | |||
| Reference distance | 400 mm 15.75"(Diffuse reflection),398 mm 15.67"(Specular reflection) | 500 mm 19.69"(Diffuse reflection),497.5 mm 19.59"(Specular reflection) | |||||
| Measuring range |
±100 mm ±3.94"(Diffuse
reflection),±99 mm ±3.90"(Specular reflection)
| -250 to +500 mm -9.84" to 19.69"(Diffuse reflection),-249 to +498 mm -9.80" to 19.61"(Specular reflection) | |||||
| Light source | Type | Red semiconductor laser | |||||
|
Wavelength | 655 nm (visible light) | ||||||
| Laser Class | Class II (FDA (CDRH) Part 1040.10), Class 2 (IEC 60825-1) |
||||||
| Output | 0.95 mW | ||||||
| Spot diameter (at reference distance) |
Approx. φ290 μm φ11.42 Mil |
Approx. 290 x 8300 μm 11.42 x 326.77 Mil |
Approx. φ300 μm φ11.81 Mil |
Approx. 300 x 9500 μm 11.81 x 374.02 Mil | |||
| Linearity *1 | ±0.05% of F.S.(F.S.= ±100 mm ±3.94") |
±0.05% of F.S. ( ±250 μm
±9.84 Mil)
*3*4 -250 to +250 mm -9.84" to
+9.84" |
|||||
| Repeatability *2 | 2 μm 0.08 Mil |
||||||
| Sampling time | 20/50/100/200/500/1000 μs (Selectable from 6 levels) | ||||||
| LED display | Near the
center of the measurement: Green lights | ||||||
| Temperature characteristics | 0.01% of F.S./˚C (F.S.= ±100 mm ±3.94") | 0.01% of F.S./˚C (F.S.= ±250 mm ±9.84") |
|||||
| Enclosure rating | IP67 (IEC60529) | ||||||
| Ambient light | Incandescent lamp or fluorescent lamp: 5000 lux max. | ||||||
| Ambient temperature | 0 to 50°C (32 to 122°F) | ||||||
| Relative humidity | 35 to 85%, No condensation | ||||||
| Vibration resistance | 10 to 55 Hz, double amplitude 1.5 mm 0.06"; two hours in each direction of X, Y, and Z |
||||||
| Material | Aluminum die-cast | ||||||
| Weight (including the cable) | Approx. 380 g | ||||||
|
*1 The value is obtained by measuring
KEYENCE’s standard target (ceramic) with the Standard
mode. | |||||||
|
Model |
NPN | LK-G3001V | LK-G3001 | ||
| PNP |
LK-G3001PV | LK-G3001P | |||
| Type |
All-in-one model |
Separate monitor model *3 | |||
| Display | Head compatibility | All LK-G sensor heads are compatible | |||
| Number of connectable sensors | Maximum of 2 units | ||||
| Minimum display unit | 0.01 μm 0.0004 Mil | ||||
| Display range | ±9999.99 mm to ±9999.99 μm (Selectable from six levels) | ||||
| Refresh rate | 10 times/sec | ||||
| Terminal block | Analog voltage output | ±10 V x 2 outputs, output impedance: 100 Ω | |||
| Analog current output | 4 to 20 mA x 2 outputs, maximum load resistance: 350 Ω |
||||
| Timing/Reset/Auto-zero input | For OUT1, non-voltage or voltage input *1 | ||||
| Laser remote interlock input | Non-voltage input *1 | ||||
| Comparator output | For OUT1, NPN open-collector output *2 |
||||
| Alarm output | For OUT1, NPN open-collector output *2 (N.C.) | ||||
| Expansion connector |
Timing/Reset/Auto-zero input | For OUT2, non-voltage or voltage input *1 | |||
| Program switching input | Non-voltage or voltage input *1 x 3 inputs |
||||
| Laser-Off input | For Head A/Head B, non-voltage or voltage input *1 | ||||
| Comparator output | For OUT2, NPN open-collector output *2 |
||||
| Alarm output | For OUT2, NPN open-collector output *2(N.C.) | ||||
| Binary | Binary output | Measured data output (21 bits), OUT1/OUT2 selectable, NPN open-collector output *2 | |||
| Strobe output |
NPN open-collector output *2 | ||||
| Binary selector output |
|||||
| Binary selector input | Non-voltage or voltage input *1. | ||||
| RS-232C interface | Measured data output and control input/output (Maximum baud rate: 115200 bps, selectable) | ||||
| USB interface | In conformity with USB Revision 2.0 Full speed (USB1.1 compatible) | ||||
| Major functions | 2 OUT simultaneous measurement, Operation,
Averaging, Filter, Calibration, Measurement, AUTO
ZERO, | ||||
| Power supply voltage | 24 VDC±10%, Ripple: 10% (P to P) or less | ||||
| Current consumption | 500 mA or less with 1 head/600 mA or less with 2 heads | ||||
| Ambient temperature | 0 to 50°C (32 to 122°F) | ||||
| Relative humidity | 35 to 85%, No condensation | ||||
| Weight | Approx. 480 g | Approx. 370 g | |||
| *1 (NPN model)
The rating of non-voltage input: 1 V or less ON voltage, 0.6 mA or
less OFF current. (PNP model) The rating of voltage input: 10.2 V
or more ON voltage (26.4 V max.) 0.6 mA or less
OFF | |||||
| Model | LK-GC2 |
LK-GC5 | LK-GC10 |
LK-GC20 | LK-GC30 |
|||
| Cable length | 2 m 6.6' |
5 m 16.4' | 10 m 32.8' | 20 m 65.6' |
30 m 98.4' | |||
| Weight |
Approx. 200 g |
Approx. 400 g |
Approx. 750 g |
Approx. 1400 g |
Approx. 2000 g | |||
| Model | OP-51654 |
OP-51655 | OP-51656 |
|||
| Cable length |
0.3 m 0.98' | 3 m 9.8' | 10 m 32.8' |
|||
1-888-KEYENCE
(1-888-539-3623)