LK-G5000 series

Ultra High-Speed/High-Accuracy Laser Displacement Sensor

Accurately Measures All Targets

The Small Sensor Head Is Packed With New Cutting-Edge Technology

[Newly developed] ABLE II ACTIVE BALANCED LASER CONTROL ENGINE

Automatically adjusts the laser light intensity to the optimal level according to the target

Small sensor head 61% of the conventional size

ABLE II

The well-established ABLE control is now even more powerful. ABLE II intelligently optimizes the RS-CMOS capability by balancing the three elements of laser emission time, laser power, and gain. Furthermore, ABLE II has a high-speed tracking ability that is eight times faster than conventional models.

ABLE II ACTIVE BALANCED LASER CONTROL ENGINE

[Newly developed] RS-CMOS R = HIGH-RESOLUTION S = HIGH-SPEED

Ultra high-repeatability, high-speed CMOS sensor dedicated for the LK-G5000 Series

RS-CMOS

"High-speed" and "High-resolution"

"High-speed" and "High-resolution" are simultaneously achieved. Due to the dual-port data transfer, pixel data can be transferred eight times faster than conventional models. Higher speeds are made possible using the quad speed clock. Furthermore, with the newly developed HDE lens* and twice the pixel resolution, it is now possible to have highly-defined received light wave patterns. As a result, KEYENCE has accomplished higher accuracy and repeatability for challenging applications.
*HDE lens=High Definition Ernostar type lens

RS-CMOS dual-port

Newly developed HDE lens

For visitors who viewed this page

    For Your Support

    • KEYENCE Information Network - CMOS Laser Displacement Sensor
    • MeasureCentral.com

    Latest / Most Downloaded

      • SensorCentral.com
      • Get FREE! General Catalog
      • Trade Shows and Exhibitions
      • eNews Subscribe

      Measurement Sensors