CCD Laser Displacement SensorLK series

LK-080

Sensor Head, Small Spot

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

LK-080

Type

Sensor head Standard Sensor head

Reference distance

80 mm 3.15"

Measuring range

±15 mm ±0.59"

Light source

Type

Red semiconductor laser

Wavelength

670nm (Visible light), Class 2 laser product (JIS C6802)

Output

0.95 mW maximum

Spot diameter (at standard distance)

Approx. 70 μm

Linearity

±0.1% of F.S.

Repeatability

3 µm *1 0.000119"

Analog output

Voltage output

±5 V (3 μm/mV)*2

Impedance

100 Ω

Current output

4 to 20 mA (350 Ω maximum)*2*3

Alarm output

NPN: 100 mA max. (40 V max.) (N.C.), Residual voltage: 1 V max.

Sampling cycle

1024 μs

Other functions

Auto-zero, analog output holding when an alarm occurs, gain switching, response switching, span and shift adjustment

Temperature characteristics

0.01% of F.S./°C

Rating

Power voltage

24 VDC ±10%, Ripple: 10% (P to P) or less

Maximum current consumption

400 mA max.

Environmental resistance

Enclosure rating

IP67

Operating ambientluminance

Incandescent or fl uorescent lamp: 10000 lux max.

Operating temperature range

0 to 50°C 32 to 122°F (No condensation)

Operating ambient humidity

35 to 85% RH (No condensation)

Vibration

10 to 55 Hz, double amplitude 1.5 mm 0.06"; two hours in each direction of X, Y, and Z

Material

Aluminum die-cast

Weight

Approx 385 g (including cable)

*1 Repeatability was obtained using KEYENCE's analog sensor controller (RD-50) with the number of averaging measurements set to 64.
Note: The ripple of the analog output may be 1 mV or more due to common mode noise when observed with an oscilloscope or a high-speed A/D conversion board.
*2 LK-010: When measurements cannot be performed, this is 12 V (21 mA). LK-035/030, LK-085/080, and LK-500: When measurements cannot be performed, this is 12 V (31.2 mA).
*3 The ±5 V analog voltage output range (the ±

Tips of Measurement

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Measurement Sensors