LK series

High-speed, High-accuracy CCD Laser Displacement Sensor

Select Language

Model

Sensor head

LK-011

LK-031

LK-036

LK-081

LK-086

LK-503

Controller

LK-3101

LK-2001

LK-2011

LK-2101

LK-2111

LK-2503

Type

Compact high-accuracy Sensor head

High-precision Sensor head

Standard Sensor head

Long-distance *4 Sensor head

Measurement mode

Normal,mirror surface

High-precision mode, Long-range mode

Reference distance

10 mm0.39"(Normal),7.0 mm0.28"(mirror surface)

30 mm 1.18"

80 mm 3.15"

350 mm 13.78"(High-precision mode), 500 mm 19.69"(Long-range mode)

Measuring range

±1 mm±0.04"(Normal),±0.9 mm±0.04"(mirror surface)

±5 mm ±0.20"

±15 mm ±0.59"

±100 mm ±3.94"(High-precision mode), ±250 mm ±9.84"(Long-range mode)

Light source

Type

Visible red semiconductor laser

Wavelength

670 nm

690 nm

Laser
Class

FDA (CDRH) 21CFR Part 1040.10

Class II Laser Product

IEC 60825-1

Class 2 Laser Product

Output

0.95 mW

Spot diameter
(at reference distance)

Approx. 20 μm
0.79 Mil

Approx. 30 μm
1.18 Mil

Approx. 30 x
850 μm
1.18 x 33.46 Mil

Approx. 70 μm
2.76 Mil

Approx. 70 x
1100 μm
2.76 x 43.3 Mil

Approx. 0.7 mm 0.03"(High-precision mode), Approx. 0.3 mm 0.01"(Long-range mode)

Linearity

±0.25% of F.S. *1

±0.1% of F.S. *1

Resolution

0.1 μm *2 0.004 Mil

1 μm *2 0.039 Mil

3 μm *2 0.12 Mil

10 μm *2 0.39 Mil(High-precision mode), 50 μm *2 1.97 Mil(Long-range mode)

Analog output

Voltage output

±10 V (±9 V)
(0.1 μm 0.004 Mil/mV) *3

±5 V
(1 μm 0.039 Mil/mV) *3

±5 V
(3 μm 0.12 Mil/mV) *3

±10 V(10 μm 0.39 Mil/mV) *3(High-precision mode),
±5 V(50 μm 1.97 Mil/mV) *3(Long-range mode)

Impedance

100 Ω

Current output

4 to 20 mA (Applicable load: 350 Ωmax.)

Alarm output

NPN: 100 mA max. (40 V max.) (N.C.), Residual voltage: 1 V max.

Sampling cycle

128/256/512/2,048 μs
selectable

512 μs

1024 μs

Other functions

AUTO ZERO, Response selection, Shift/Span adjustment, Holding output in alarm condition

Power supply

24 VDC ±10%, Ripple: 10% (P to P) or less

Current consumption

400 mA max.

Temperature
fluctuation

Sensor head

0.04% of F.S./°C

0.01% of F.S./°C

0.02% of F.S./°C

Controller

0.005% of F.S./°C

0.01% of F.S./°C

Enclosure rating

IP64

IP67

Ambient light

Incandescent or fl uorescent lamp: 10000 lux max.

Ambient temperature

0 to 50°C (32 to 122°F)

Relative humidity

35 to 85%, No condensation

Housing

Aluminum die-cast

Weight
(including
cable)

Sensor head

Approx. 80 g

Approx. 260 g

Approx. 385 g

Approx. 700 g

Controller

Approx. 515 g

*1 Linearity was obtained using KEYENCE’s standard target (Zirconia block gauge: LK-031/036, LK-081/086, LK-011, White ceramic block gauge: LK-503).
*2 Repeatability was obtained using KEYENCE’s analog sensor controller (RD-50) with the number of averaging measurements set to 64.
Note: The ripple of the analog output may be 1 mV or more due to common mode noise when observed with an oscilloscope or a high-speed A/D conversion board.
*3 When measurement is impossible, 12 V (31.2 mA) is output.
*4 The LK-503 can both be used in High-precision mode or Long-range mode.

For visitors who viewed this page

    For Your Support

    • MeasureCentral.com

    Latest / Most Downloaded

      • SensorCentral.com
      • Get FREE! General Catalog
      • Trade Shows and Exhibitions
      • eNews Subscribe

      Measurement Sensors