Ultra-High Speed In-line Profilometer

LJ-V7000 series

Lineup

Sensor head

Ultra-high-accuracy specular target LJ-V7020K

LJ-V7020K

Ultra-high-accuracy LJ-V7020

LJ-V7020

High-accuracy specular target LJ-V7060K

LJ-V7060K

High-accuracy LJ-V7060

LJ-V7060

Mid-range LJ-V7080

LJ-V7080

Long range LJ-V7200

LJ-V7200

Ultra-long range LJ-V7300

LJ-V7300

Controller

Controller LJ-V7001(P)

LJ-V7001(P)

Display output unit
LJ-VM100

LJ-VM100

EtherNet/IP™ unit
CB-EP100
PROFINET unit
CB-PN100

CB-EP100

Setting software LJ-H3

LJ-H2

USB cable (LJ-H3 accessory)
OP-66844

OP-66844

Console OP-87504

OP-87504

Monitor

Touch panel monitor CA-MP120T

CA-MP120T

Specialized monitor stand
OP-87262

OP-87262

Cable connector

Sensor head cable
CB-B3(3 m 9.8')/
CB-B10(10 m 32.8')

CB-B3/ CB-B10

Sensor head extension cable
CB-B5E(5 m 16.4')
CB-B10E(10 m 32.8')
CB-B20E(20 m 65.6')

CB-B5E/CB-B10E/CB-B20E

Touch panel monitor cable
OP-87258(3 m 9.8')
OP-87259(10 m 32.8')

OP-87258/OP-87259

Display monitor cable
OP-66842(3 m 9.8')
OP-87055(10 m 32.8')

OP-66842/OP-87055

RS-232C cable
OP-96368(2.5 m 8.2')

OP-96368

D-sub9 pin connector
OP-26401

OP-26401

Optional accessories

24 VDC constant-voltage power supply
CA-U3

CA-U3

Tips of Measurement

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Measurement Sensors