Surface Scanning Laser Confocal Displacement Meter

LT-9000 series

High Accuracy Surface Scanning Laser

Excellent Resolution, Stability and Versatility

Two directional scanning for ultra high accuracy and stability

Two Directional Scanning for Accuracy and Stability

World's First 2 Axis Surface Scan

A tuning fork and oscillating unit are combined to create a surface scanning laser. This results in advanced displacement and profile measurements that are unaffected by target color or angle.

Z-axis Scanning

A tuning fork is combined with the confocal principle to obtain high-accuracy measurement.

X-axis Scanning

An oscillating unit creates a wide scan area. This allows increased measurement stability.

Measurement Library

Latest / Most Downloaded

    • General Catalog Request
    • Trade Shows and Exhibitions
    • eNews Subscribe

    Measurement Sensors