Surface Scanning Laser Confocal Displacement MeterLT-9000 series

CA-MN81 (CA-MN81#)

CA-MN81

SPECIFICATIONS

Select Language

Model

CA-MN81

Display panel

Display color

a-Si, TFT active matrix method

262144

No. of dots

Active display area

800 (W) x 600 (H) dots NTSC
signals are displayed on full
screen by scaling.

Backlight

Method

Structure

Panel-mount type, Only the front face is dust-proof and splash-proof equivalent to IP65f.

Backlight

Duration

170.4 mm (W) x 127.8 mm (H) 6.709" x 5.031"

Input/Output

Input signal

One-way cold cathode fluorescent tube

Input signal mode

Approx. 50,000 hours (average)
(When installed in an upright position under 25°C 77°F)

Connector

NTSC composite signal (1.0Vp-p,75 Ω)

Touch panel connector

Console connector

RCA pin-jack
(1 each for In and Out)

Rating

Power voltage

24 VDC ±10%

Current consumption.

1 A max.

Environmental resistance

Operating temperature range

0 to 40℃ 32°F to 104°F

Operating ambient humidity

35 to 85%, No condensation

Weight

Approx 1,250 g

Tips of Measurement

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Measurement Sensors