|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Long Range CCD Laser Displacement Sensor |
Advanced Laser Triangulation Measurement System |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Unbeatable Maximum Range of 750 mm |
 |
|
 |
| In long-range mode, the measuring range of 500 mm ±250 mm provides the capability for almost any application. |
 |
|
 |
|
 |
Stable Measurement of Various Target Surfaces |
| The patent-pending LFTC circuit enables measurement of multicolored or patterned targets. Low reflective targets, such as black rubber, can be measured without additional adjustment. |
 |
IP-67 Rated Sensor Head |
| Get accurate measurements even in harsh manufacturing environments |
 |
Triangulation Measurement System |
| The LK CCD Laser Displacement Meter uses a triangulation measurement principle as follows: A semiconductor laser beam is reflected off the target surface and passes through a custom designed receiver lens system. The beam is focused on a CCD sensing array. The CCD detects the peak value of the light quantity distribution of the beam spot. The CCD pixels (individual CCD sensing elements) within the area of the beam spot are used to determine the precise target position. As illustrated in the diagram above, as the target displacement changes relative to the LK sensor head, the reflected beam position changes on the CCD array. These positional changes are analyzed by the LK Controller which resolves height changes as small as 10 microns. (LK-503 High Precision Mode) |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Laser Displacement Sensor (1D)
|
|
| Ultra High-Speed/High-Accuracy |
LK-G5000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| High-speed, High-accuracy CCD Laser Displacement Sensor |
LK-G Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-accuracy CCD Laser type |
LK Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-high Accuracy Laser type (Discontinued) |
LC3 Series
|
|
 |
 |
 |
 |
 |
 |
| Analog Sensor Controllers |
RD Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Confocal type (Discontinued) |
LT Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact CCD Laser type |
LK-3100
|
|
 |
 |
 |
 |
 |
 |
| High Accuracy Laser Type |
LB-1000
|
|
 |
 |
 |
 |
 |
 |
| Compact Laser Type |
LB-70 Series
|
|
 |
 |
 |
 |
 |
 |
| Compact type |
RV-10 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
Recommended Products!
|
|
 |
| SI-F Series NEW |
| Micro-Head Spectral-Interference Laser Displacement Meter |
|
|
|
 |
| LJ-G Series NEW |
| High-accuracy 2D Laser Displacement Sensor |
|
|
|
 |
|