keyence

MeasureCentral.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
LK-G Series CCD Laser Displacement Sensor
Online Support and Services
Case Study : Affordable and 100% Reliable Measurement for Steel Manufacturer
Case Study : Non-contact Measurement Sensors Reduces Scrap, Provides 100% Inspection
Features

Newly Developed Li-CCD (Linearized CCD)

High-accuracy Ernostar Lens, and Other Unparalleled, Advanced Technologies

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Advanced CCD Sensor Technology

KEYENCE has further improved the CCD sensor technology of the well-established LK Series and has developed new technologies including the Li-CCD and high-accuracy Ernostar lens
Advanced CCD Sensor Technology, 2 way optical system.

Li-CCD*

Errors in pixel edges are reduced to achieve accuracy that is two times greater than conventional models.
Since a CCD has digital output characteristics for each pixel, the errors caused by gradual outputs generated at the edge of pixels were the barrier to higher accuracy. As a countermeasure, KEYENCE has developed an Li-CCD that outputs the position of reflected light in a pixel, achieving excellent accuracy that is two times higher than conventional models. In addition, the dedicated design of the sensor has achieved a speed that is 25 times faster and a sensitivity 10 times better than conventional models.
* Li-CCD= Linearized CCD
Principle of the Li-CCD that achieves high-accuracy measurements

Measurement Principle

The Li-CCD Enables High-accuracy Measurements
The measurement principle uses triangulation. The position of the reflected light on the Li-CCD moves as the position of the target changes. The displacement amount of the target is measured by detecting this change.
The measurement principle uses triangulation.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
The World's Best Specifications Laser Displacement Sensor  
LK-G5000 Series Ultra High-speed/High-accuracy Laser Displacement Sensor.
Displacement Sensor Basics for Automotive and Other Industries  
Illustrations on Application Types, Techniques and Examples.
Five Measurement Kaizen Guides for Five Industries  
See Case Studies of Proven Solutions on Solving Common Measurement Applications.
General Catalog  
Just released Get your copy today.
 
LT-9000 Series Combines Extreme Precision and Advanced Scanning Technology.
 
Simple Explanations of the Best Measurement Equipment
 
Research & Development: Measurement & Application Guide.
 
Just In: An Illustrated Guide to Position Control Method Principles and Techniques!
Related Product Downloads

Laser Displacement Sensor (1D)

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Ultra High-Speed/High-Accuracy LK-G5000 Series NEW
High-speed, High-accuracy CCD Laser Displacement Sensor LK-G Series
Ultra-accuracy CCD Laser type LK Series
Ultra-high Accuracy Laser type (Discontinued) LC3 Series
Analog Sensor Controllers RD Series
Laser Confocal type (Discontinued) LT Series
Ultra-Compact CCD Laser type LK-3100
High Accuracy Laser Type LB-1000
Compact Laser Type LB-70 Series
Compact type RV-10 Series
Product catalogs and manuals include both sensor head and controller information.
Recommended Downloads
Recommended Products!
Micro-Head Spectral-Interference Laser Displacement Meter
Micro-Head Spectral-Interference Laser Displacement Meter
High-accuracy 2D Laser Displacement Sensor
High-accuracy 2D Laser Displacement Sensor
High Speed LED/CCD Optical Micrometers
High Speed LED/CCD Optical Micrometers
Image Dimension Measurement System
Image Dimension Measurement System
READ BEFORE BUYING!
Request LK-G Series price information.
See how Keyence will ship your order the day it's received
Try the LK-G Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.