|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Precision, High Accuracy and Long Distance |
Innovative CCD Laser Displacement Sensors |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
HIGH PRECISION - LK-G10/G15 Series |
 |
|
 |
| Super Precision Sensor with High Repeatability of 0.0004 Mil (0.01µm) |
 |
|
 |
|
 |
HIGH ACCURACY - LK-G32/G37 Series |
 |
|
 |
| Reliable Measurement of Transparent Objects, Plastics, and Metals |
 |
|
 |
|
 |
HIGH STABILITY - LK-G82/G87 Series (Multi-purpose) |
 |
|
 |
| New Technology allows for better stability in high precision applications requiring alonger measuring distance. |
 |
|
 |
|
 |
LONG DISTANCE - LK-G152/G157 Series |
 |
|
 |
| Combining high-accuracy with long range and the fastest sampling speed Measuring range: 5.91 ±1.57" (150 ±40mm) |
 |
|
 |
|
 |
HIGH SPEED, LONG DISTANCE - LK-G402/G407 Series |
 |
|
 |
| Combining high-accuracy with long range and the fastest sampling speed Measuring range: 15.75" ±3.94" (400 ±100mm) |
 |
|
 |
|
 |
ULTRA LONG DISTANCE - LK-G502/G507 Series |
 |
|
 |
| High precision, high speed, ultra-long range. A measuring range 1.5 times that of conventional models 39.37" (1000 mm) Max. |
 |
|
 |
|
 |
Ultra-high Speed Sampling of 50 kHz |
 |
| [All Models: LK-G10/15/32/37/82/87/152/157/402/407/502/507] |
| The Li-CCD features high-speed sampling 25 times faster than conventional models. High-speed digital processing of signals from the Li-CCD is performed by a special waveform-processor (Digital Signal Processor), satisfying both highspeed and high-accuracy measurements. Targets traveling, rotating, or vibrating at high speed can be measured reliably. |
 |
|
 |
|
 |
High Accuracy of ±0.02 % |
 |
| [Models: LK-G10/15] |
| KEYENCE has redesigned the optical system in order to achieve high-accuracy measurements. Incorporating Ernostar optical systems with a Li-CCD produces excellent linearity characteristics. |
 |
|
 |
|
 |
High Repeatability of 0.0004 Mil (0.01 µm) |
 |
| [Models: LK-G10/15] |
| The CPU, which is integrated in the sensor head, digitizes all signals to the controller, dramatically reducing disturbance noise. A highly rigid die-cast body is used to reduce deviations caused by temperature changes, and a Li-CCD with 10 times better sensitivity than conventional models is used to reduce signal noise. These design revisions, targeting high accuracy applications, have successfully produced a repeatability that is 20 times better than conventional models. |
 |
|
 |
|
 |
High-accuracy Lens Unit |
 |
| Reducing errors caused by aberrations |
| KEYENCE has designed a new light-receiving unit for concentrating reflected light onto the Li-CCD. The newly-developed, high accuracy Ernostar lens drastically reduce spot distortion caused by aberrations. In addition, a special die-cast housing integrating the sensor head with the lenses is employed, achieving excellent rigidity. |
 |
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Laser Displacement Sensor (1D)
|
|
| Ultra High-Speed/High-Accuracy |
LK-G5000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| High-speed, High-accuracy CCD Laser Displacement Sensor |
LK-G Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-accuracy CCD Laser type |
LK Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-high Accuracy Laser type (Discontinued) |
LC3 Series
|
|
 |
 |
 |
 |
 |
 |
| Analog Sensor Controllers |
RD Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Confocal type (Discontinued) |
LT Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact CCD Laser type |
LK-3100
|
|
 |
 |
 |
 |
 |
 |
| High Accuracy Laser Type |
LB-1000
|
|
 |
 |
 |
 |
 |
 |
| Compact Laser Type |
LB-70 Series
|
|
 |
 |
 |
 |
 |
 |
| Compact type |
RV-10 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
Recommended Products!
|
|
 |
| SI-F Series NEW |
| Micro-Head Spectral-Interference Laser Displacement Meter |
|
|
|
 |
| LJ-G Series NEW |
| High-accuracy 2D Laser Displacement Sensor |
|
|
|
 |
|