|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
ABLE Function for Reliable Measurement of All Targets |
Surface Sensing Technology and New Measurement Algorithms, |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Measurement of Diffuse, Transparent, or Translucent Targets. |
 |
| Multiple Reflections Targets are Not a Problem. |
| Conventional laser displacement sensors were unsuitable for measuring transparent and translucent targets, as well as targets that produced multiple reflections. Thanks to the ABLE surface sensing technology and new measurement algorithms, highly accurate measurement of these types of targets is now possible. |
 |
|
 |
|
 |
ABLE* |
 |
| Sensing the surface conditions to control laser light intensity to the optimal level |
| ABLE technology senses the surface of a target and adjusts the intensity of laser light to an optimal level. ABLE intelligently controls the three elements of laser emission time, laser power, and gain (CCD amplification factor), achieving a wide adjustment range of light intensity that is up to 90 times wider than conventional models. In addition, speed is 120 times faster than conventional models through the use of real-time control with a high performance CPU. Accurate measurement can be performed despite drastic changes in the target's surface condition. * ABLE= Active Balanced Laser control Engine |
 |
|
 |
|
 |
RPD* Algorithm |
 |
| Measuring the surface of translucent plastic with high accuracy |
| RPD cancels the gradual broadening of the received light waveform generated by diffused reflection of laser light that enters the target, and then it reliably detects the true peak position (Real Peak) * RPD= Real Peak Detect. |
 |
|
 |
|
 |
Multi-ABLE Control |
 |
| Optimizing the light emission level on the surface of multiple transparent targets |
High-accuracy measurements unaffected by transmission factors or reflectance ratio are enabled by optimizing the laser light intensity for each layer of a transparent target and synthesizing the waveform of each layer.
(Patent pending) |
 |
|
 |
|
 |
MRC* Algorithm |
 |
| Eliminating Multiple Reflections from a Metal Surface |
When two or more peaks are generated by multiple reflections, the algorithm compares the waveforms to the most recent received-light waveform and determines the one with the most similarity to the “correct waveform”.
(Patent pending) * MRC=Multiple Reflection Cancel |
 |
|
 |
|
 |
Wide Spot Optical System |
 |
| Selectable According to Targets and Applications |
Two types of laser beam spot diameters are available:
* Wide beam spot type features a newly designed cylindrical lens enabling stable measurements on patterned surfaces.
* Small beam spot type features a sharp 30 µm beam spot diameter for minute target measurement.
Select the type that best fits your application |
 |
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Laser Displacement Sensor (1D)
|
|
| Ultra High-Speed/High-Accuracy |
LK-G5000 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| High-speed, High-accuracy CCD Laser Displacement Sensor |
LK-G Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-accuracy CCD Laser type |
LK Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-high Accuracy Laser type (Discontinued) |
LC3 Series
|
|
 |
 |
 |
 |
 |
 |
| Analog Sensor Controllers |
RD Series
|
|
 |
 |
 |
 |
 |
 |
| Laser Confocal type (Discontinued) |
LT Series
|
|
 |
 |
 |
 |
 |
 |
| Ultra-Compact CCD Laser type |
LK-3100
|
|
 |
 |
 |
 |
 |
 |
| High Accuracy Laser Type |
LB-1000
|
|
 |
 |
 |
 |
 |
 |
| Compact Laser Type |
LB-70 Series
|
|
 |
 |
 |
 |
 |
 |
| Compact type |
RV-10 Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
Recommended Products!
|
|
 |
| SI-F Series NEW |
| Micro-Head Spectral-Interference Laser Displacement Meter |
|
|
|
 |
| LJ-G Series NEW |
| High-accuracy 2D Laser Displacement Sensor |
|
|
|
 |
|